(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Vise Parts (Shaft) Screws for Shaft
MYR 6.08 MYR 11.09 Part No.: TBVR-65SFN
MYR 545.03 MYR 830.13 Part No.: TUM-105PM
High Jaw (for Both Howa and Kitagawa)
MYR 1,119.97 MYR 4,067.73 Part No.: HN-10-120-3.0
Yankee Vise, Shaft Securing Screw
MYR 6.08 MYR 8.66 Part No.: YV-100SFN
MYR 175.52 MYR 239.06 Part No.: K-50-1
Benchtop Circular Saw K-210 Replacement Parts (Disk Cutter)
MYR 31.94 MYR 42.42 Part No.: K-210-14
Desk Drill K-21, Replacement Parts
MYR 51.81 MYR 63.86 Part No.: K-21-12
Desktop Milling Machine K-280 / Optional Parts
MYR 96.99 MYR 112.56 Part No.: K-280-14
MYR 66.30 MYR 85.23 Part No.: TPG-700AC
Filler Gauge SFG Series (Stainless Steel)
MYR 46.67 MYR 113.78 Part No.: SFG-02-1
MYR 488.00 MYR 628.02 Part No.: TMSA-48
Magnetic Base (Support Beam Type TMB-80) for Parts
MYR 32.72 MYR 41.32 Part No.: TMB-CL
Scribing Needle (Grip made of nylon)
MYR 63.10 MYR 82.41 Part No.: 703-220
Carbide Tipped Scribing Needle (With cap)
MYR 116.70 MYR 145.20 Part No.: 704K
L-701/705 LED Lights and Replacement Parts
MYR 117.79 MYR 135.02 Part No.: DC-1001
MYR 120.44 MYR 137.48 Part No.: P-16
MYR 35.06 MYR 65.53 Part No.: R-920WGN
MYR 86.01 MYR 155.07 Part No.: BSA25-2727
MYR 33.66 MYR 47.44 Part No.: TGC-500-R
Natural Rubber Gloves (with Fleece Lining)
MYR 9.82 MYR 15.02 Part No.: DPM-5497-G-L
Antibacterial Vinylon Apron (Chest Cover)
MYR 118.26 MYR 166.44 Part No.: TVL-MK-B
MYR 13.09 MYR 19.42 Part No.: TUKM-1P
MYR 111.72 MYR 131.63 Part No.: B-98
Conductivity Inner Box B / Conductivity Partition Plate B
MYR 13.09 MYR 21.78 Part No.: B-222
MYR 5.38 MYR 12.40 Part No.: DS-AJSET
MYR 18.70 MYR 33.30 Part No.: T459-30
Weight Round/Square (Polyethylene)
MYR 44.41 MYR 75.25 Part No.: TW1-M
Color Cone Red/Yellow/Green/Blue
MYR 40.20 MYR 63.33 Part No.: TCC-B
MYR 43.94 MYR 63.73 Part No.: TCC-4C-R
Cone Base for Traffic Cone T-COBE
MYR 41.13 MYR 76.83 Part No.: T-COBE
MYR 91.15 MYR 152.46 Part No.: TPW-03
Regular Roller Universal Use, Compatible Roller
MYR 27.11 MYR 39.31 Part No.: TRF-9R
MYR 4,019.92 MYR 6,234.38 Part No.: D-611
MYR 849.17 MYR 1462.02 Part No.: MUW-G33W
Base for Medium Weight Cabinet WVER
MYR 697.25 MYR 997.93 Part No.: WVER-B
Wall Unit WUN Type Drawer Partition Plate
MYR 5.14 MYR 8.31 Part No.: AW-21
Partition Plate for B-108/B-118/B-128
MYR 24.70 MYR 36.04 Part No.: B-109
MYR 28.12 MYR 40.27 Part No.: B-108
Header / Card Holder for B-108/B-118
MYR 15.35 MYR 23.88 Part No.: B-108-1
Parts Cabinet, Opening: 350 to 863 mm
MYR 62.87 MYR 77.94 Part No.: B-104-1
MYR 5.30 MYR 10.82 Part No.: W-91-2
MYR 10.05 MYR 19.85 Part No.: APL-03
MYR 6.23 MYR 10.82 Part No.: W-91-1.5
L-Shape Hex Key (Standard Type)
MYR 25.86 MYR 37.36 Part No.: 210-4.5
Ball End Wrench (Set / Single Item)
MYR 17.68 MYR 25.68 Part No.: W-110-1.5
Short Stem Long Ball-Point L-Shaped Wrench
MYR 31.94 MYR 42.57 Part No.: BL-03S
Long Ball Point L-Type Wrench BPL
MYR 14.33 MYR 24.27 Part No.: BPL-02
MYR 53.13 MYR 73.29 Part No.: 3212L-2.5
MYR 11.37 MYR 19.94 Part No.: W-510-4
MYR 25.48 MYR 35.82 Part No.: 3S-12
MYR 40.98 MYR 51.88 Part No.: 4H-10
MYR 27.19 MYR 37.64 Part No.: 2H-03S
MYR 36.69 MYR 47.53 Part No.: 4H-04
MYR 26.80 MYR 37.24 Part No.: 2H-2.5
MYR 29.84 MYR 40.39 Part No.: 4S-13
MYR 27.19 MYR 37.64 Part No.: 2H-03S
Parallel Pin Punch (Cylindrical)
MYR 47.05 MYR 64.18 Part No.: 715-3
MYR 46.82 MYR 63.17 Part No.: 705-1
MYR 35.60 MYR 45.97 Part No.: PP-05
Parallel pin punch (Octagonal body) 750
MYR 61.47 MYR 79.90 Part No.: 750-3
Tapered Pin Punch (Octagonal Body) 735
MYR 59.13 MYR 75.34 Part No.: 735-6
MYR 42.61 MYR 56.10 Part No.: 720-2
Parallel Pin Punch (Octagonal Body) 755
MYR 79.54 MYR 93.09 Part No.: 755-2
Center Punch (Octagonal Body) 710 Series
MYR 79.07 MYR 101.66 Part No.: 710-3
MYR 10.91 MYR 21.63 Part No.: P-831-2
MYR 9.04 MYR 15.67 Part No.: P-86-125
MYR 30.23 MYR 41.97 Part No.: P-863-150
MYR 20.96 MYR 31.90 Part No.: P-832-M
MYR 28.44 MYR 40.18 Part No.: P-64
MYR 34.51 MYR 46.57 Part No.: P-881
MYR 28.36 MYR 39.87 Part No.: P-860-150
ESD Tip Tweezers (Standard Straight / END Straight Taper / Flat Type)
MYR 24.62 MYR 32.48 Part No.: P-640-0
MYR 26.72 MYR 31.42 Part No.: SW12-02
MYR 11.37 MYR 13.36 Part No.: GS08030
Bolts with Washers (Upset Type)
MYR 37.86 MYR 50.66 Part No.: B680508
MYR 8.65 MYR 9.63 Part No.: GS04030
Pan Head Screws with Round with Washers Included
MYR 34.59 MYR 52.65 Part No.: B500408
Hex Socket Head Embedded Screw
MYR 40.20 MYR 58.67 Part No.: B7770306
Bolts with Washers (Upset Type)
MYR 35.06 MYR 50.66 Part No.: B7680508
Pan Head Screws (Small Round Washers Embedded)
MYR 34.59 MYR 50.66 Part No.: B510306
MYR 58.51 MYR 75.87 Part No.: ECLN06
MYR 25.24 MYR 42.42 Part No.: STDS990F
MYR 22.90 MYR 39.06 Part No.: CK1065HG
MYR 26.64 MYR 41.58 Part No.: EGDS1075
MYR 25.24 MYR 40.46 Part No.: ST1250F
MYR 63.34 MYR 67.19 Part No.: BJ753-12001
If you faced any problem with ordering, MISUMI can help you
Contact Customer Service
Tel: (603) 7960 8499
e-mail: cs@misumi.com.my