(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Fiber Unit - Cylinder / Narrow Vision Type

Fiber Unit - Cylinder / Narrow Vision Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Fiber Unit - Cylinder / Narrow Vision Type
  • Fiber Unit - Cylinder / Narrow Vision Type
  • Volume Discount

[Features]·Space saving · This is a fiber optic unit suitable for detecting minute objects.

Part Number

Configured Part Number is shown.

MFUCD-T1

 
Part Number
MFUCD-T1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

MYR 453.25

1 Piece(s)Available 4 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Fiber Unit Detection Object Opaque Body / Small Area Detection Method Through Beam Type
Head Material SUS303 Fiber minimum bend R(mm) 1 Type Cylinder, Narrow Vision Type
Bending Radius(mm) R1

Please check the type/dimensions/specifications of the part MFUCD-T1 in the Fiber Unit - Cylinder / Narrow Vision Type series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)