(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Grip with hex socket mounting head

Part Number

Configured Part Number is shown.

Part Number
C-GRWS6-28
C-GRWS6-40
C-GRWS6-50
C-GRWS8-50
C-GRWS8-65
C-GRWS8-80
C-GRWS10-65
C-GRWS10-80
C-GRWS10-90
C-GRWS12-90
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M Overall Length L
(mm)
Handle Thickness D
(mm)
Handle Length H
(mm)

MYR 53.30

1 Piece(s)Available 7 Day(s) M6101429

MYR 56.46

1 Piece(s)Available 7 Day(s) M6121842.1

MYR 58.58

1 Piece(s)Available 7 Day(s) M6132152.5

MYR 58.58

1 Piece(s)Available 7 Day(s) M8132152.5

MYR 60.68

1 Piece(s)Available 7 Day(s) M8142367

MYR 60.68

1 Piece(s)Available 7 Day(s) M8162682.5

MYR 63.48

1 Piece(s)Available 7 Day(s) M10142367

MYR 63.48

1 Piece(s)Available 7 Day(s) M10162682.5

MYR 66.31

1 Piece(s)Available 7 Day(s) M10162892.5

MYR 66.31

1 Piece(s)Available 7 Day(s) M12162892.5
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M Overall Length L
(mm)
Handle Thickness D
(mm)
Handle Length H
(mm)

Loading...

  1. 1

Basic Information

Type Rotation Type Shape Stick Type (Taper) Handle Material Phenol
Handle Surface None Mounting Section Material Phenol Plastic Mounting Method Set Screw

Additional Products in this Category

Tech Support

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time