(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Part Number
Configured Part Number is shown.
Type | Body | Standard Number | ||
![]() | ![]() | Strength class | ||
E-LBOX-MSSG | Carbon Steel | Black oxide | 45H | DIN915 |
Type | M (Coarse Thread) | L | PCS/Box | Standard Number |
Size Selection E-LBOX-MSSG | 3 | 6 | 12000 | DIN915 |
8 | 8000 | |||
10 | 10000 | |||
4 | 5 | 7500 | ||
6 | 6000 | |||
8 | 9000 | |||
10 | 7000 | |||
12 | 5200 | |||
16 | 3600 | |||
20 | 2700 | |||
25 | 2000 | |||
5 | 5 | 5000 | ||
6 | 8000 | |||
8 | 6000 | |||
10 | 4000 | |||
12 | 3600 | |||
16 | 2600 | |||
20 | 2000 | |||
25 | 1600 | |||
30 | 1200 | |||
35 | 1000 | |||
6 | 6 | 6000 | ||
8 | 4000 | |||
10 | 3200 | |||
12 | 2600 | |||
16 | 2000 | |||
20 | 1500 | |||
25 | 1000 | |||
30 | 800 | |||
35 | 700 | |||
40 | 600 | |||
8 | 8 | 2400 | ||
10 | 2000 | |||
12 | 1600 | |||
16 | 1100 | |||
20 | 850 | |||
25 | 700 | |||
30 | 550 | |||
35 | 450 | |||
40 | 350 |
Type | M (Coarse Thread) | L | PCS/Box | Standard Number |
Size Selection E-LBOX-MSSG | 10 | 10 | 1300 | DIN915 |
16 | 700 | |||
20 | 550 | |||
25 | 400 | |||
35 | 300 | |||
40 | 240 | |||
45 | 200 | |||
12 | 12 | 750 | ||
16 | 500 | |||
20 | 400 | |||
25 | 320 | |||
30 | 250 | |||
35 | 200 | |||
40 | 170 | |||
45 | 150 | |||
14 | 14 | 450 | ||
16 | 400 | |||
20 | 280 | |||
25 | 220 | |||
30 | 180 | |||
16 | 20 | 220 | ||
25 | 170 | |||
30 | 140 | |||
35 | 120 | |||
40 | 100 | |||
45 | 90 | |||
50 | 75 | |||
55 | 65 | |||
60 | 60 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | Length L (mm) (mm) | Nominal of Thread (M) |
---|---|---|---|---|---|---|---|
MYR 755.92 | 10,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 6 | 3 | |
MYR 731.04 | 8,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 8 | 3 | |
MYR 1,150.62 | 10,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 10 | 3 | |
MYR 232.04 | 3,000 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 5 | 4 | |
MYR 260.60 | 3,000 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 6 | 4 | |
MYR 346.78 | 3,000 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 8 | 4 | |
MYR 872.10 | 7,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 10 | 4 | |
MYR 477.64 | 3,000 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 12 | 4 | |
MYR 588.88 | 3,000 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 16 | 4 | |
MYR 710.84 | 2,700 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 20 | 4 | |
MYR 678.84 | 2,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 25 | 4 | |
MYR 268.44 | 3,000 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 5 | 5 | |
MYR 298.44 | 3,000 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 6 | 5 | |
MYR 360.70 | 3,000 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 8 | 5 | |
MYR 637.66 | 4,000 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 10 | 5 | |
MYR 550.74 | 3,000 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 12 | 5 | |
MYR 665.54 | 2,600 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 16 | 5 | |
MYR 671.84 | 2,000 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 20 | 5 | |
MYR 740.72 | 1,600 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 25 | 5 | |
MYR 674.80 | 1,200 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 30 | 5 | |
MYR 647.54 | 1,000 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 35 | 5 | |
MYR 358.38 | 3,000 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 6 | 6 | |
MYR 478.88 | 3,000 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 8 | 6 | |
MYR 618.08 | 3,200 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 10 | 6 | |
MYR 579.50 | 2,600 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 12 | 6 | |
MYR 647.60 | 2,000 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 16 | 6 | |
MYR 626.24 | 1,500 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 20 | 6 | |
MYR 591.66 | 1,000 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 25 | 6 | |
MYR 568.24 | 800 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 30 | 6 | |
MYR 8,626.96 | 700 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 35 | 6 | |
MYR 640.18 | 600 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 40 | 6 | |
MYR 530.50 | 2,000 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 8 | 8 | |
MYR 455.48 | 1,500 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 10 | 8 | |
MYR 610.44 | 1,600 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 12 | 8 | |
MYR 597.90 | 1,100 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 16 | 8 | |
MYR 598.54 | 850 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 20 | 8 | |
MYR 710.10 | 700 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 25 | 8 | |
MYR 670.22 | 550 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 30 | 8 | |
MYR 693.70 | 450 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 35 | 8 | |
MYR 643.12 | 350 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 40 | 8 | |
MYR 640.66 | 1,300 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 10 | 10 | |
MYR 590.64 | 700 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 16 | 10 | |
MYR 587.28 | 550 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 20 | 10 | |
MYR 578.36 | 400 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 25 | 10 | |
MYR 629.84 | 300 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 35 | 10 | |
MYR 623.04 | 240 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 40 | 10 | |
MYR 601.60 | 200 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 45 | 10 | |
MYR 615.96 | 750 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 12 | 12 | |
MYR 533.84 | 500 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 16 | 12 | |
MYR 562.82 | 400 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 20 | 12 | |
MYR 655.26 | 320 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 25 | 12 | |
MYR 621.90 | 250 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 30 | 12 | |
MYR 626.74 | 200 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 35 | 12 | |
MYR 657.42 | 170 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 40 | 12 | |
MYR 643.14 | 150 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 45 | 12 | |
MYR 724.36 | 450 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 14 | 14 | |
MYR 683.32 | 400 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 16 | 14 | |
MYR 614.90 | 280 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 20 | 14 | |
MYR 618.42 | 220 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 25 | 14 | |
MYR 625.50 | 180 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 30 | 14 |
Loading...
Tip Shape | Dog Point | Mounting Hole Shape | Hex Socket | Basic Shape | Set Screw |
---|---|---|---|---|---|
Thread Type | Metric, Coarse | Material | Steel | Surface Treatment | Triiron Tetraoxide Coating |
Sales Unit | Boxed Sales | Application | Standard | Additional Shape | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy