(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Part Number
Configured Part Number is shown.
Type | Body | Standard Number | ||
![]() | ![]() | Strength class | ||
E-LBOX-MSST | Carbon Steel | Black oxide | 45H | DIN914 |
Type | M (Coarse Thread) | L | PCS/Box | Standard Number |
Size Selection E-LBOX-MSST | 3 | 6 | 12000 | DIN914 |
10 | 10000 | |||
20 | 5000 | |||
4 | 5 | 16000 | ||
8 | 9000 | |||
10 | 7000 | |||
12 | 5200 | |||
16 | 3600 | |||
20 | 2700 | |||
25 | 2000 | |||
5 | 6 | 8000 | ||
8 | 6000 | |||
12 | 4000 | |||
16 | 2600 | |||
20 | 2000 | |||
25 | 1600 | |||
30 | 1200 | |||
6 | 5 | 8000 | ||
6 | 6000 | |||
8 | 4000 | |||
10 | 3500 | |||
12 | 2600 | |||
16 | 2000 | |||
20 | 1500 | |||
25 | 1000 | |||
30 | 800 | |||
35 | 700 | |||
40 | 600 | |||
45 | 500 | |||
8 | 6 | 3600 | ||
8 | 2400 | |||
10 | 1800 | |||
12 | 1500 | |||
16 | 1100 | |||
20 | 850 | |||
25 | 700 | |||
30 | 550 | |||
35 | 450 | |||
40 | 350 | |||
45 | 300 | |||
50 | 250 |
Type | M (Coarse Thread) | L | PCS/Box | Standard Number |
Size Selection E-LBOX-MSST | 10 | 8 | 1800 | DIN914 |
10 | 1300 | |||
12 | 1000 | |||
20 | 550 | |||
25 | 400 | |||
30 | 350 | |||
35 | 300 | |||
40 | 240 | |||
45 | 200 | |||
50 | 170 | |||
12 | 10 | 1000 | ||
12 | 800 | |||
16 | 500 | |||
25 | 320 | |||
30 | 220 | |||
35 | 200 | |||
40 | 170 | |||
45 | 160 | |||
50 | 130 | |||
14 | 14 | 420 | ||
35 | 150 | |||
40 | 130 | |||
16 | 16 | 300 | ||
20 | 220 | |||
25 | 170 | |||
30 | 140 | |||
35 | 120 | |||
40 | 100 | |||
45 | 90 | |||
50 | 75 | |||
55 | 65 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | Length L (mm) (mm) | Nominal of Thread (M) |
---|---|---|---|---|---|---|---|
MYR 721.42 | 10,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 6 | 3 | |
MYR 1,116.30 | 10,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 10 | 3 | |
MYR 1,133.36 | 5,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 20 | 3 | |
MYR 360.46 | 5,000 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 5 | 4 | |
MYR 316.02 | 3,000 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 8 | 4 | |
MYR 372.60 | 3,000 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 10 | 4 | |
MYR 755.92 | 5,200 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 12 | 4 | |
MYR 588.60 | 3,000 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 16 | 4 | |
MYR 693.68 | 2,700 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 20 | 4 | |
MYR 640.10 | 2,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 25 | 4 | |
MYR 278.20 | 3,000 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 6 | 5 | |
MYR 621.20 | 6,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 8 | 5 | |
MYR 551.36 | 3,000 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 12 | 5 | |
MYR 666.92 | 2,600 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 16 | 5 | |
MYR 681.04 | 2,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 20 | 5 | |
MYR 711.62 | 1,600 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 25 | 5 | |
MYR 634.14 | 1,200 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 30 | 5 | |
MYR 369.18 | 3,000 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 5 | 6 | |
MYR 361.28 | 3,000 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 6 | 6 | |
MYR 443.00 | 3,000 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 8 | 6 | |
MYR 683.64 | 3,500 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 10 | 6 | |
MYR 586.44 | 2,600 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 12 | 6 | |
MYR 666.64 | 2,000 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 16 | 6 | |
MYR 640.22 | 1,500 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 20 | 6 | |
MYR 603.40 | 1,000 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 25 | 6 | |
MYR 562.60 | 800 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 30 | 6 | |
MYR 609.38 | 700 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 35 | 6 | |
MYR 650.74 | 600 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 40 | 6 | |
MYR 620.76 | 500 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 45 | 6 | |
MYR 334.44 | 1,500 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 6 | 8 | |
MYR 359.70 | 1,500 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 8 | 8 | |
MYR 541.82 | 1,800 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 10 | 8 | |
MYR 527.80 | 1,500 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 12 | 8 | |
MYR 603.66 | 1,100 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 16 | 8 | |
MYR 624.96 | 850 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 20 | 8 | |
MYR 715.94 | 700 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 25 | 8 | |
MYR 682.84 | 550 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 30 | 8 | |
MYR 672.92 | 450 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 35 | 8 | |
MYR 649.32 | 350 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 40 | 8 | |
MYR 628.42 | 300 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 45 | 8 | |
MYR 579.74 | 250 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 50 | 8 | |
MYR 683.60 | 1,800 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 8 | 10 | |
MYR 605.60 | 1,300 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 10 | 10 | |
MYR 536.90 | 1,000 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 12 | 10 | |
MYR 604.12 | 550 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 20 | 10 | |
MYR 584.38 | 400 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 25 | 10 | |
MYR 625.72 | 350 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 30 | 10 | |
MYR 640.10 | 300 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 35 | 10 | |
MYR 620.52 | 240 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 40 | 10 | |
MYR 597.42 | 200 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 45 | 10 | |
MYR 565.86 | 170 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 50 | 10 | |
MYR 685.06 | 1,000 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 10 | 12 | |
MYR 602.70 | 800 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 12 | 12 | |
MYR 587.70 | 500 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 16 | 12 | |
MYR 666.86 | 320 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 25 | 12 | |
MYR 567.44 | 220 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 30 | 12 | |
MYR 621.96 | 200 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 35 | 12 | |
MYR 667.64 | 170 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 40 | 12 | |
MYR 692.40 | 160 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 45 | 12 | |
MYR 660.22 | 130 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 50 | 12 |
Part Number |
---|
Loading...
Tip Shape | Cone Point | Mounting Hole Shape | Hex Socket | Basic Shape | Set Screw |
---|---|---|---|---|---|
Thread Type | Metric, Coarse | Material | Steel | Surface Treatment | Triiron Tetraoxide Coating |
Sales Unit | Boxed Sales | Application | Standard |
Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy