(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Part Number
Configured Part Number is shown.
Type | Body | Standard Number | ||||
![]() | ![]() | Thread | Thread Length | Strength class | ||
E-LBOX-FB | Carbon Steel | Black oxide | Coarse | Full Thread | Class 10.9 | DIN7991 |
Type | M (Coarse Thread) | B | A | E | L | PCS/Box |
Size Selection E-LBOX-FB | 2 | 1.34 | 3.85 | 0.65 | 4 5 6 | 10000 |
8 10 | 8000 | |||||
12 | 6000 | |||||
14 | 1000 | |||||
16 | 5000 | |||||
2.5 | 1.54 | 4.85 | 0.7 | 4 5 6 | 10000 | |
8 | 8000 | |||||
10 12 16 | 4000 | |||||
14 18 | 1000 | |||||
20 | 3000 | |||||
3 | 2 | 6 | 1.7 | 5 | 6000 | |
6 8 | 4000 | |||||
10 12 | 2000 | |||||
4 | 2.5 | 8 | 2.3 | 6 8 12 | 2000 | |
10 | 2500 | |||||
14 16 | 1500 | |||||
20 | 1800 | |||||
5 | 3 | 10 | 2.8 | 6 | 1500 | |
8 | 2000 | |||||
10 | 2200 | |||||
12 20 | 1200 | |||||
16 | 1400 | |||||
25 | 1000 | |||||
6 | 4 | 12 | 3.3 | 8 | 1700 | |
10 | 1500 | |||||
12 | 800 | |||||
14 | 1200 | |||||
16 | 1000 | |||||
18 | 850 | |||||
8 | 5 | 16 | 4.4 | 10 | 800 | |
12 | 600 | |||||
14 | 550 | |||||
16 20 | 500 | |||||
18 | 400 | |||||
25 | 350 | |||||
10 | 6 | 20 | 5.5 | 16 20 | 300 | |
25 | 250 | |||||
30 | 200 | |||||
12 | 8 | 24 | 6.5 | 20 | 200 | |
25 30 | 150 | |||||
35 | 120 | |||||
40 45 | 100 | |||||
50 | 80 | |||||
14 | 10 | 27 | 7 | 50 | 60 | |
60 | 50 | |||||
16 | 10 | 30 | 7.5 | 25 45 50 65 75 | 50 | |
35 | 60 | |||||
60 | 35 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch |
---|---|---|---|---|---|---|---|---|
MYR 793.42 | 10,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 2 | 4 | 0.4 | |
MYR 810.54 | 10,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 2 | 5 | 0.4 | |
MYR 826.60 | 10,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 2 | 6 | 0.4 | |
MYR 743.94 | 8,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 2 | 8 | 0.4 | |
MYR 825.52 | 8,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 2 | 10 | 0.4 | |
MYR 681.68 | 6,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 2 | 12 | 0.4 | |
MYR 108.44 | 1,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 2 | 14 | 0.4 | |
MYR 677.42 | 5,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 2 | 16 | 0.4 | |
MYR 893.96 | 10,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 2.5 | 4 | 0.45 | |
MYR 883.26 | 10,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 2.5 | 5 | 0.45 | |
MYR 912.10 | 10,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 2.5 | 6 | 0.45 | |
MYR 833.80 | 8,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 2.5 | 8 | 0.45 | |
MYR 470.74 | 4,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 2.5 | 10 | 0.45 | |
MYR 521.62 | 4,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 2.5 | 12 | 0.45 | |
MYR 120.04 | 1,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 2.5 | 14 | 0.45 | |
MYR 631.74 | 4,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 2.5 | 16 | 0.45 | |
MYR 146.90 | 1,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 2.5 | 18 | 0.45 | |
MYR 566.06 | 3,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 2.5 | 20 | 0.45 | |
MYR 339.96 | 6,000 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 3 | 5 | 0.5 | |
MYR 316.26 | 4,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 3 | 6 | 0.5 | |
MYR 351.32 | 4,000 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 3 | 8 | 0.5 | |
MYR 214.94 | 2,000 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 3 | 10 | 0.5 | |
MYR 241.70 | 2,000 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 3 | 12 | 0.5 | |
MYR 263.98 | 2,000 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 4 | 6 | 0.7 | |
MYR 272.40 | 2,000 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 4 | 8 | 0.7 | |
MYR 388.26 | 2,500 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 4 | 10 | 0.7 | |
MYR 353.92 | 2,000 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 4 | 12 | 0.7 | |
MYR 247.64 | 1,500 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 4 | 14 | 0.7 | |
MYR 309.22 | 1,500 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 4 | 16 | 0.7 | |
MYR 448.70 | 1,800 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 4 | 20 | 0.7 | |
MYR 296.14 | 1,500 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 5 | 6 | 0.8 | |
MYR 384.22 | 2,000 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 5 | 8 | 0.8 | |
MYR 520.96 | 2,200 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 5 | 10 | 0.8 | |
MYR 311.54 | 1,200 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 5 | 12 | 0.8 | |
MYR 455.32 | 1,400 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 5 | 16 | 0.8 | |
MYR 482.34 | 1,200 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 5 | 20 | 0.8 | |
MYR 464.60 | 1,000 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 5 | 25 | 0.8 | |
MYR 543.40 | 1,700 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 6 | 8 | 1 | |
MYR 542.12 | 1,500 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 6 | 10 | 1 | |
MYR 304.26 | 800 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 6 | 12 | 1 | |
MYR 526.60 | 1,200 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 6 | 14 | 1 | |
MYR 431.56 | 1,000 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 6 | 16 | 1 | |
MYR 460.62 | 850 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 6 | 18 | 1 | |
MYR 583.14 | 800 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 8 | 10 | 1.25 | |
MYR 504.18 | 600 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 8 | 12 | 1.25 | |
MYR 490.62 | 550 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 8 | 14 | 1.25 | |
MYR 490.70 | 500 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 8 | 16 | 1.25 | |
MYR 436.16 | 400 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 8 | 18 | 1.25 | |
MYR 514.40 | 500 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 8 | 20 | 1.25 | |
MYR 463.12 | 350 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 8 | 25 | 1.25 | |
MYR 499.88 | 300 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 10 | 16 | 1.5 | |
MYR 574.06 | 300 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 10 | 20 | 1.5 | |
MYR 518.36 | 250 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 10 | 25 | 1.5 | |
MYR 478.34 | 200 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 10 | 30 | 1.5 | |
MYR 585.00 | 200 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 12 | 20 | 1.75 | |
MYR 507.40 | 150 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 12 | 25 | 1.75 | |
MYR 564.74 | 150 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 12 | 30 | 1.75 | |
MYR 526.40 | 120 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 12 | 35 | 1.75 | |
MYR 452.02 | 100 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 12 | 40 | 1.75 | |
MYR 499.02 | 100 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 12 | 45 | 1.75 |
Part Number |
---|
Loading...
Detailed Shape | Countersunk | Material | Steel | SurfaceTreatment | Black Oxide |
---|---|---|---|---|---|
Thread Type | Metric, Coarse | Screw Type | Fully Threaded | Sales Unit | Box, Pkg. |
Application | Standard | Strength Class (Steel) | 10.9 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy