(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Part Number
Configured Part Number is shown.
Type | Body | Standard Number | ||||
![]() | ![]() | Thread | Thread Type | Strength class | ||
E-LBOX-SLTTBB | Carbon Steel | Black oxide | Coarse | Half Thread/Full Thread | Class 8.8 | GB37 |
Type | M (Coarse Thread) | L | K(max) | S(max) | D | Half Thread/Full Thread | PCS/Box |
Size Selection E-LBOX-SLTTBB | 6 | 16 | 5.24 | 12 | 16 | Full Thread | 1000 |
20 | 900 | ||||||
25 | 800 | ||||||
30 | 700 | ||||||
35 | 600 | ||||||
40 | 500 | ||||||
45 | 450 | ||||||
50 | 400 | ||||||
60 | Half Thread | 300 | |||||
70 | 250 | ||||||
80 | 200 | ||||||
90 | |||||||
100 | 180 | ||||||
8 | 20 25 30 35 40 | 6.24 | 14 | 20 | Full Thread | 100 | |
45 50 60 | |||||||
70 80 | Half Thread | ||||||
10 | 30 35 40 45 50 | 7.29 | 18 | 25 | Full Thread | ||
55 60 | |||||||
70 80 90 100 | Half Thread | ||||||
12 | 30 35 40 45 50 | 8.89 | 22 | 30 | Full Thread | 10 | |
55 60 70 | |||||||
80 90 100 110 | Half Thread | ||||||
120 130 140 150 | |||||||
14 | 50 60 70 80 90 | - | - | - | |||
100 110 120 130 | |||||||
140 150 | |||||||
16 | 50 55 60 70 80 | 11.95 | 28 | 38 | |||
90 100 110 120 130 | |||||||
140 150 160 170 | |||||||
180 190 200 | |||||||
18 | 60 70 80 90 100 | - | - | - | |||
110 130 140 150 | |||||||
160 170 180 190 200 |
Type | M (Coarse Thread) | L | K(max) | S(max) | D | Half Thread/Full Thread | PCS/Box |
Size Selection E-LBOX-SLTTBB | 20 | 60 70 80 90 100 | 14.35 | 34 | 46 | Half Thread | 10 |
110 120 130 140 | |||||||
150 160 170 180 | |||||||
190 200 210 220 | |||||||
230 240 250 | |||||||
22 | 80 90 100 110 120 | - | - | - | |||
130 140 150 160 | |||||||
180 200 220 250 | |||||||
24 | 80 90 100 110 120 | 16.35 | 44 | 58 | |||
130 140 150 160 | |||||||
170 180 190 200 | |||||||
210 220 240 250 | |||||||
30 | 90 100 110 120 130 | 20.42 | 56 | 75 | |||
140 150 160 170 | |||||||
180 190 200 220 | |||||||
240 250 280 300 | |||||||
36 | 110 120 130 140 | 24.42 | 67 | 85 | |||
150 160 170 180 | |||||||
190 200 220 230 | |||||||
240 250 280 300 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | Thread Nominal (M) | Pitch (mm) | Length L (mm) | Screw Type |
---|---|---|---|---|---|---|---|---|---|
MYR 1,144.38 | 1,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 6 | 1 | 16 | Full Thread | |
MYR 1,124.90 | 900 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 6 | 1 | 20 | Full Thread | |
MYR 1,093.38 | 800 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 6 | 1 | 25 | Full Thread | |
MYR 1,050.02 | 700 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 6 | 1 | 30 | Full Thread | |
MYR 974.62 | 600 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 6 | 1 | 35 | Full Thread | |
MYR 894.40 | 500 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 6 | 1 | 40 | Full Thread | |
MYR 855.38 | 450 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 6 | 1 | 45 | Full Thread | |
MYR 815.38 | 400 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 6 | 1 | 50 | Full Thread | |
MYR 247.18 | 100 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 8 | 1.25 | 20 | Full Thread | |
MYR 266.42 | 100 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 8 | 1.25 | 25 | Full Thread | |
MYR 285.66 | 100 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 8 | 1.25 | 30 | Full Thread | |
MYR 304.96 | 100 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 8 | 1.25 | 35 | Full Thread | |
MYR 327.78 | 100 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 8 | 1.25 | 40 | Full Thread | |
MYR 347.02 | 100 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 8 | 1.25 | 45 | Full Thread | |
MYR 369.88 | 100 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 8 | 1.25 | 50 | Full Thread | |
MYR 412.00 | 100 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 8 | 1.25 | 60 | Full Thread | |
MYR 475.72 | 100 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 10 | 1.5 | 30 | Full Thread | |
MYR 507.78 | 100 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 10 | 1.5 | 35 | Full Thread | |
MYR 539.80 | 100 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 10 | 1.5 | 40 | Full Thread | |
MYR 571.84 | 100 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 10 | 1.5 | 45 | Full Thread | |
MYR 603.90 | 100 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 10 | 1.5 | 50 | Full Thread | |
MYR 635.96 | 100 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 10 | 1.5 | 55 | Full Thread | |
MYR 668.04 | 100 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 10 | 1.5 | 60 | Full Thread | |
MYR 81.42 | 10 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 12 | 1.75 | 30 | Full Thread | |
MYR 85.32 | 10 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 12 | 1.75 | 35 | Full Thread | |
MYR 89.64 | 10 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 12 | 1.75 | 40 | Full Thread | |
MYR 94.72 | 10 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 12 | 1.75 | 45 | Full Thread | |
MYR 98.68 | 10 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 12 | 1.75 | 50 | Full Thread | |
MYR 103.38 | 10 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 12 | 1.75 | 55 | Full Thread | |
MYR 107.66 | 10 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 12 | 1.75 | 60 | Full Thread | |
MYR 116.68 | 10 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 12 | 1.75 | 70 | Full Thread | |
MYR 743.36 | 300 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 6 | 1 | 60 | Half Screw | |
MYR 489.20 | 100 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 8 | 1.25 | 70 | Half Screw | |
MYR 541.44 | 100 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 8 | 1.25 | 80 | Half Screw | |
MYR 788.26 | 100 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 10 | 1.5 | 70 | Half Screw | |
MYR 863.46 | 100 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 10 | 1.5 | 80 | Half Screw | |
MYR 948.38 | 100 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 10 | 1.5 | 90 | Half Screw | |
MYR 1,026.08 | 100 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 10 | 1.5 | 100 | Half Screw | |
MYR 133.92 | 10 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 12 | 1.75 | 80 | Half Screw | |
MYR 144.38 | 10 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 12 | 1.75 | 90 | Half Screw | |
MYR 155.54 | 10 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 12 | 1.75 | 100 | Half Screw | |
MYR 178.08 | 10 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 12 | 1.75 | 110 | Half Screw | |
MYR 190.26 | 10 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 12 | 1.75 | 120 | Half Screw | |
MYR 141.80 | 10 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 14 | 2 | 50 | Half Screw | |
MYR 155.46 | 10 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 14 | 2 | 60 | Half Screw | |
MYR 170.38 | 10 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 14 | 2 | 70 | Half Screw | |
MYR 185.84 | 10 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 14 | 2 | 80 | Half Screw | |
MYR 201.26 | 10 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 14 | 2 | 90 | Half Screw | |
MYR 220.34 | 10 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 14 | 2 | 100 | Half Screw | |
MYR 242.22 | 10 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 14 | 2 | 110 | Half Screw | |
MYR 257.62 | 10 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 14 | 2 | 120 | Half Screw | |
MYR 271.80 | 10 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 14 | 2 | 130 | Half Screw | |
MYR 287.20 | 10 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 14 | 2 | 140 | Half Screw | |
MYR 192.12 | 10 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 16 | 2 | 50 | Half Screw | |
MYR 187.74 | 10 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 16 | 2 | 55 | Half Screw | |
MYR 207.80 | 10 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 16 | 2 | 60 | Half Screw | |
MYR 210.84 | 10 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 16 | 2 | 70 | Half Screw | |
MYR 254.30 | 10 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 16 | 2 | 80 | Half Screw | |
MYR 267.16 | 10 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 16 | 2 | 90 | Half Screw | |
MYR 284.94 | 10 Pieces Per Package | 2 Pack(s) | Available | 14 Day(s) | 16 | 2 | 100 | Half Screw |
Loading...
Material | Steel | Surface Treatment | Black Oxide Coating | Thread Type | Metric Coarse |
---|---|---|---|---|---|
Sales Unit | Box / Package | Application | Standard | Strength Class (Steel) | 8.8 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy