(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.
Part Number
Configured Part Number is shown.
(Milled) | (Surface Ground) | ||||
SL-PP□□□, SH-PP□□□, SHD-PP□□□ | SL-PPF□□, SH-PPF□□, SHD-PPF□□ | SL-PPS□□, SH-PPS□□, SHD-PPS□□ | |||
SL-L-PPF□□, SH-L-PPF□□, SHD-L-PPF□□ | SL-L-PPF□□, SH-L-PPF□□, SHD-L-PPF□□ | ||||
![]() | ![]() | ![]() |
Type | Plate thickness surface finish | (1) Plate thickness tolerance | (2) A, B dimension tolerance | [M] Material | Cleaning Method | ||||
Standard Size | Large | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||||
SL-PP | SL-L-PP | F (milled) | P Q N M | P Q N M | A7075P−T651 | Degreasing | General environment | Anti-rust packing | General environment |
SH-PP | SH-L-PP | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||||
SHD-PP | SHD-L-PP | Electrolytic polishing + precision cleaning | |||||||
SL-PP | — | S (surface ground) | Degreasing | General environment | Anti-rust packing | General environment | |||
SH-PP | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |||||
SHD-PP | Electrolytic polishing + precision cleaning |
Part Number | — | A | — | B | — | T | ||||||
Type | Plate thickness surface finish | Plate Thickness Tolerance | A, B Dimension Tolerance | |||||||||
SL-PP | F | Q | M | — | 255 | — | 220 | — | 18 |
Part Number | 0.5 mm increments | ||||||
Part Number | Plate thickness surface finish | (1) Plate thickness tolerance | (2) A, B dimension tolerance | A | B | T | |
Type | [ ! ]1 mm Increments for T = 5 to 7 of S (Surface) | ||||||
Selection | Selection | A ≥ B | |||||
Standard Size | SL-PP SH-PP SHD-PP | F (milled) | P | P | 25 to 500 | 10 to 300 | 5 to 50 |
S (surface ground) | Q | Q | |||||
N | N | ||||||
Large | SL-L-PP SH-L-PP SHD-L-PP | F (milled) | M | M | 250 to 800 | 20 to 800 | 3 to 50 |
Plate thickness surface finish | A, B Length | P | Q | N | M |
F (Milled) | 550 mm or less | +0.1 to +0.3 | 0 to +0.2 | ±0.1 | −0.2 to 0 |
550.5 mm or more | +0.1 to +0.4 | 0 to +0.3 | ±0.15 | −0.3 to 0 | |
S (Surface Grinding) | +0.1 to +0.2 | 0 to +0.1 | ±0.05 | −0.1 to 0 |
Plate thickness surface finish | A, B Length | P | Q | N | M |
F (Milled) S (Surface Grinding) | 250 mm or less | +0.1 to +0.3 | 0 to +0.2 | ±0.1 | −0.2 to 0 |
250.5 mm or more | +0.1 to +0.6 | 0 to +0.5 | ±0.25 | −0.5 to 0 |
Item | Plate thickness surface finish | ||
F (Milled) | S (Surface Grinding) | ||
Thickness Parallelism (per 100 mm) | T3 to 6.5 | 0.05 | 0.025 |
T7 to 12.5 | 0.03 | ||
T13 to 15.5 | 0.05 | ||
T16 to 20.5 | 0.07 | 0.07 | |
T21 to 50 | 0.1 | 0.1 | |
Flatness (per 100 mm) | T3 to 8.5 | 0.15 | 0.12 |
T9 to 12.5 | 0.13 | 0.06 | |
T13 to 20.5 | 0.12 | ||
T21 to 50 | 0.1 | ||
Perpendicularity of Datum Plane | 0.015 for 100 mm | ||
Circumference Chamfering | Standard Size | C0.3 or Less | |
Large | C0.1 Light Chamfering |
Part Number | — | A | — | B | — | T | — | (CSC, CBC, CCA ... , etc.) | |
SL-PPFNM | — | 300 | — | 280 | — | 20 | — | CSC |
Alterations | Circumference Chamfering | Corner Cut | |||||||||
![]() | ![]() | ![]() | |||||||||
Code | CSC | (See below) | CCA·CCB·CCC·CCD | ||||||||
Spec. | Reduces the circumference chamfering dimension. | Increases the circumference chamfering dimension. | Any corner can be cut. | ||||||||
Standard C0.3 or Less >> C0.1 or Less | Size | Standards | Modified Value | Code | 1 ≤ Corner Cut ≤ 50 1 mm Increments | ||||||
[ ! ] Applicable to Standard Size only | Standard Size | C0.3 or Less | C0.5 to C1.0 | CBC | C ≤ | A | B | ||||
Large | C0.1 | C0.2 to C0.5 | CBB | 2 | , | 2 | |||||
Light Chamfering | C0.5 to C1.0 | CBC | Ordering Code | ||||||||
C1.0 to C1.5 | CBD | (Example) When the corners of A and D are cut by C5 | |||||||||
C1.5 to C2.0 | CBE | →CCA5-CCD5 | |||||||||
Cleaning Process
* Stainless steel products may be used with alkaline hot pure water. There is no change in cleanliness.
* If the surface treatment is low-temperature black chrome plating, IPA cleaning will be applied.
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning Neutral Detergent Cleaning | ![]() | ![]() High-pressure jet washing (Ro water) followed by pure water cleaning | ![]() | ![]() Oil-free Compressor Used | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning Neutral Detergent Cleaning | ![]() | ![]() High-pressure jet washing (Ro water) followed by pure water (10 MΩ·cm) cleaning | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning Neutral Detergent Cleaning | ![]() | ![]() Electrolytic polishing in an electrolytic polishing tank according to the material | ![]() | ![]() High-pressure jet washing (Ro water) followed by pure water (10 MΩ·cm) cleaning | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() Depending on some products and dimensions, packaging type may vary. | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SH-PPSPM-[25-500/0.5]-[10-300/0.5]-[5-50/0.5] |
SH-PPSPN-[25-500/0.5]-[10-300/0.5]-[5-50/0.5] |
SH-PPSPP-[25-500/0.5]-[10-300/0.5]-[5-50/0.5] |
SH-PPSPQ-[25-500/0.5]-[10-300/0.5]-[5-50/0.5] |
SHD-PPSPM-[25-500/0.5]-[10-300/0.5]-[5-50/0.5] |
SHD-PPSPN-[25-500/0.5]-[10-300/0.5]-[5-50/0.5] |
SHD-PPSPP-[25-500/0.5]-[10-300/0.5]-[5-50/0.5] |
SHD-PPSPQ-[25-500/0.5]-[10-300/0.5]-[5-50/0.5] |
SL-PPSPM-[25-500/0.5]-[10-300/0.5]-[5-50/0.5] |
SL-PPSPN-[25-500/0.5]-[10-300/0.5]-[5-50/0.5] |
SL-PPSPP-[25-500/0.5]-[10-300/0.5]-[5-50/0.5] |
SL-PPSPQ-[25-500/0.5]-[10-300/0.5]-[5-50/0.5] |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Finish Method | Thickness T (mm) | Length A (mm) | Width B (mm) | Plate Thickness: Tolerance | Width: Tolerance (mm) | Length: Tolerance | Cleaning Method |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 9 Day(s) or more | Upper-Lower Surface Grinding (4F2G) | 5 ~ 50 | 25 ~ 500 | 10 ~ 300 | +0.1 to +0.2 | -0.5 to 0 | -0.5 to 0 | Precision cleaning | ||
- | 1 Piece(s) | 9 Day(s) or more | Upper-Lower Surface Grinding (4F2G) | 5 ~ 50 | 25 ~ 500 | 10 ~ 300 | +0.1 to +0.2 | ±0.1 | ±0.1 | Precision cleaning | ||
- | 1 Piece(s) | 9 Day(s) or more | Upper-Lower Surface Grinding (4F2G) | 5 ~ 50 | 25 ~ 500 | 10 ~ 300 | +0.1 to +0.2 | +0.1 to +0.6 | +0.1 to +0.6 | Precision cleaning | ||
- | 1 Piece(s) | 9 Day(s) or more | Upper-Lower Surface Grinding (4F2G) | 5 ~ 50 | 25 ~ 500 | 10 ~ 300 | +0.1 to +0.2 | 0 to +0.5 | 0 to +0.5 | Precision cleaning | ||
- | 1 Piece(s) | 9 Day(s) or more | Upper-Lower Surface Grinding (4F2G) | 5 ~ 50 | 25 ~ 500 | 10 ~ 300 | +0.1 to +0.2 | -0.5 to 0 | -0.5 to 0 | Electrolytic polishing + precision cleaning | ||
- | 1 Piece(s) | 9 Day(s) or more | Upper-Lower Surface Grinding (4F2G) | 5 ~ 50 | 25 ~ 500 | 10 ~ 300 | +0.1 to +0.2 | ±0.1 | ±0.1 | Electrolytic polishing + precision cleaning | ||
- | 1 Piece(s) | 9 Day(s) or more | Upper-Lower Surface Grinding (4F2G) | 5 ~ 50 | 25 ~ 500 | 10 ~ 300 | +0.1 to +0.2 | +0.1 to +0.6 | +0.1 to +0.6 | Electrolytic polishing + precision cleaning | ||
- | 1 Piece(s) | 9 Day(s) or more | Upper-Lower Surface Grinding (4F2G) | 5 ~ 50 | 25 ~ 500 | 10 ~ 300 | +0.1 to +0.2 | 0 to +0.5 | 0 to +0.5 | Electrolytic polishing + precision cleaning | ||
- | 1 Piece(s) | 9 Day(s) or more | Upper-Lower Surface Grinding (4F2G) | 5 ~ 50 | 25 ~ 500 | 10 ~ 300 | +0.1 to +0.2 | -0.5 to 0 | -0.5 to 0 | Degreasing | ||
- | 1 Piece(s) | 9 Day(s) or more | Upper-Lower Surface Grinding (4F2G) | 5 ~ 50 | 25 ~ 500 | 10 ~ 300 | +0.1 to +0.2 | ±0.1 | ±0.1 | Degreasing | ||
- | 1 Piece(s) | 9 Day(s) or more | Upper-Lower Surface Grinding (4F2G) | 5 ~ 50 | 25 ~ 500 | 10 ~ 300 | +0.1 to +0.2 | +0.1 to +0.6 | +0.1 to +0.6 | Degreasing | ||
- | 1 Piece(s) | 9 Day(s) or more | Upper-Lower Surface Grinding (4F2G) | 5 ~ 50 | 25 ~ 500 | 10 ~ 300 | +0.1 to +0.2 | 0 to +0.5 | 0 to +0.5 | Degreasing |
Part Number |
---|
Loading...
Material | A2017P-T351 | Surface Treatment | N/A | Select Corner R Processing | N/A |
---|---|---|---|---|---|
Select Through Hole Processing | N/A | Select Through Hole Processing Type | N/A |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy