(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
· Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
· Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
· Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number
Configured Part Number is shown.
SL-HBLTTW5-C-SST
Bracket Type | Extruded Brackets | Environmentally Friendly | RoHS compliant (10 substances) |
---|---|---|---|
Properties / applications | Clean washing | Tab Position | Not Tabbed |
Compatible Extrusion Width(mm) | 60 | Compatible No. of Slots | 3 Slots |
Perpendicularity | No Standard | Series | MISUMI Brackets for 5 Series (Extrusion Slot Width 6mm) |
Additional Functions (Extruded Bracket) | Standard | Cleaning Method | Degreasing |
Material | A6N01SS-T5 | Surface Treatment | Clear anodizing |
Show More | |||
Extrusion No. | 5 | Extrusion Size | For 60 |
Bracket Type | Thick Brackets | Mounting Hole Alteration for Covers | C (Cover mounting tapping) |
Accessory | SST (Stainless steel bolt / nut set) | Applicable Screws | M5 bolt |
Number of Extrusion Connection Holes | 12 | - | - |
Show Less |
Part Number | [ M ] Material | [ S ] Surface treatment | Cleaning Method | |||
Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |||
SL-HBLTTW5 | A6N01SS−T5 | Clear Anodize | Degreasing | General environment | Anti-rust packing | General environment |
SH-HBLTTW5 | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 |
Part Number |
SL-HBLTTW5 |
Part Number | Mass | Applicable Screw, T Nut | Allowable Load | |||
(g) | Bolt | Quantity | T Nut | Quantity | (N) | |
SL-HBLTTW5 | 96 | SCB5-10 | 12 | HNTTBS5-5 | 12 | 2940 |
SH-HBLTTW5 |
Part Number | — | (C·SST·SSU·SSP) |
SL-HBLTTW5 | — | SST |
SL-HBLTTW5 | — | C-SST |
Alterations | Code | Spec. | Applicable Bracket |
Mounting Hole Alteration for Cover | C | Adds taps on a bracket for cover mounting. (M5 on Both Sides, Depth 15 mm) (Mounting Screw HCBM) | HBLTT5 |
HBLUT5 | |||
HBLTTW5 |
Alterations | Code | Spec. | Applicable Bracket | |||||||||||||||||||||||||||||||
Applicable Bolts and Nuts Set | SST (Stainless Steel) SSU (Pre-Assembly Insertion Spring Nut Stainless Steel) SSP (Post-Assembly Insertion Spring Nut Stainless Steel) | Applicable bolts and nuts for fixing the brackets on extrusions come in a set. Example: When HBLTT5 is specified
[ ! ] When specifying other than HBLTT5, | — | |||||||||||||||||||||||||||||||
NBLTT5 | ||||||||||||||||||||||||||||||||||
HBLTT5 | ||||||||||||||||||||||||||||||||||
HBLUT5 | ||||||||||||||||||||||||||||||||||
HBLTTW5 |
■Mounting Hole Alteration for Cover (-C)
M5 tapped holes can be added on both sides.
Alteration Part Number Example: HBLTTW5-C
■Set of applicable Screws and Nuts Details
Alteration part number | Bolt | Nut | ||||
---|---|---|---|---|---|---|
Part Number | Material | Type | Part Number | Material | Stopper | |
SST | SCB5-10 | Stainless Steel | Pre-Assembly | HNTTBS5-5 | Stainless Steel | None |
SSU | SCB5-10 | Stainless Steel | Pre-Assembly | SHNTU5-5 | Stainless Steel | Provided |
SSP | SCB5-10 | Stainless Steel | Post-Assembly | SHNTP5-5 | Stainless Steel | Provided |
Features: Extrusions with 3 slots can be connected with one bracket.
Applicable Extrusion |
---|
5 Series 60 Square Extrusion |
■ Perpendicularity
Perpendicularity of Extruded Brackets is manufactured within ±1° tolerance based on JIS Standard H4100 Special Grade.
For applications where perpendicularly is important, use Perpendicularly Machined Type.
(For 5 Series: Perpendicularity 0.03 type and 0.06 type are available.)
■How to Specify Allowable Load of Bracket
Cleaning Process
* Stainless steel products may be used with alkaline hot pure water. There is no change in cleanliness.
* If the surface treatment is low-temperature black chrome plating, IPA cleaning will be applied.
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning Neutral Detergent Cleaning | ![]() | ![]() High-pressure jet washing (Ro water) followed by pure water cleaning | ![]() | ![]() Oil-free Compressor Used | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning Neutral Detergent Cleaning | ![]() | ![]() High-pressure jet washing (Ro water) followed by pure water (10 MΩ·cm) cleaning | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning Neutral Detergent Cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() High-pressure jet washing (Ro water) followed by pure water (10 MΩ·cm) cleaning | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() Depending on some products and dimensions, packaging type may vary. | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SL-HBLTTW5-C-SST |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cleaning Method | Mounting Hole Alteration for Covers | Accessory |
---|---|---|---|---|---|---|---|
MYR 44.21 | 1 Piece(s) | Available | 6 Day(s) or more | Degreasing | C (Cover mounting tapping) | SST (Stainless steel bolt / nut set) |
Part Number |
---|
Bracket Type | Extruded Brackets | Environmentally Friendly | RoHS compliant (10 substances) | Properties / applications | Clean washing |
---|---|---|---|---|---|
Tab Position | Not Tabbed | Compatible Extrusion Width(mm) | 60 | Compatible No. of Slots | 3 Slots |
Perpendicularity | No Standard | Series | MISUMI Brackets for 5 Series (Extrusion Slot Width 6mm) | Additional Functions (Extruded Bracket) | Standard |
Material | A6N01SS-T5 | Surface Treatment | Clear anodizing | Extrusion No. | 5 |
Extrusion Size | For 60 | Bracket Type | Thick Brackets | Applicable Screws | M5 bolt |
Number of Extrusion Connection Holes | 12 |
Please check the type/dimensions/specifications of the part SL-HBLTTW5-C-SST in the [Clean & Pack]5 Series (Slot Width 6 mm) - For 3 Slots, Extruded Thick Brackets, 12-Mounting Hole Type series.
Part Number |
---|
SH-HBLTTW5-C-SST |
SH-HBLTTW5-C-SSU |
SH-HBLTTW5-SSP |
SL-HBLTTW5-C-SSU |
SL-HBLTTW5-SSP |
SL-HBLTTW5-SST |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cleaning Method | Mounting Hole Alteration for Covers | Accessory |
---|---|---|---|---|---|---|---|
MYR 44.92 | 1 Piece(s) | Available | 6 Day(s) or more | Precision Cleaning | C (Cover mounting tapping) | SST (Stainless steel bolt / nut set) | |
MYR 71.16 | 1 Piece(s) | Available | 6 Day(s) or more | Precision Cleaning | C (Cover mounting tapping) | SSU (Stainless steel bolt / pre-assembly insertion spring nut set) | |
MYR 65.61 | 1 Piece(s) | Available | 6 Day(s) or more | Precision Cleaning | N/A | SSP (Stainless steel bolt / post-assembly insertion spring nut set) | |
MYR 70.45 | 1 Piece(s) | Available | 6 Day(s) or more | Degreasing | C (Cover mounting tapping) | SSU (Stainless steel bolt / pre-assembly insertion spring nut set) | |
MYR 64.90 | 1 Piece(s) | Available | 6 Day(s) or more | Degreasing | N/A | SSP (Stainless steel bolt / post-assembly insertion spring nut set) | |
MYR 42.85 | 1 Piece(s) | Available | 6 Day(s) or more | Degreasing | N/A | SST (Stainless steel bolt / nut set) |
Part Number |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy