(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Part Number
Configured Part Number is shown.
C-CJLS75-U-MY
Mounting Height H(mm) | 107.5 | Caster Type | Swivel Type |
---|---|---|---|
Wheel Dia. D(Ø) | 75 | Stopper (Detail) | Rotation Stopper |
Wheel Material | [Polyurethane] Polyurethane | Fitting Material | Steel |
Wheel Characteristics | Not Provided | Allowable Load(daN) | 90 |
Mounting Hole Type | Long Hole | Plate Length(mm) | 96 |
Plate Width(mm) | 63 | Wheel Width B(mm) | 32 |
- Cost-effective fixed caster with high load capacity.
- Urethane wheels ensure smooth and durable performance.
- Available in multiple wheel diameters for versatility.
- Robust construction with zinc-plated pressed steel body.
- Ideal for a wide range of applications including offices.
MISUMI Standard
Cheaper Price
Product Variety
![]() | |
Economy series Urethane Casters Universal type with brake Dimensional drawing |
Type | Body | Wheel | Bearing | ||
![]() | ![]() | ![]() | Rotating Part | Wheel Part | |
C-CJLS | Pressed Steel | Galvanized | Urethane material (red) | Provided | Provided |
![]() | - | ![]() | - | ![]() | - | Specific Code |
C-CJLS | - | 75 | - | U | - | MY |
Part Number | ![]() | H | B | E | r | Allowable Load (N) | Weight (g) | |
![]() | ![]() | |||||||
C-CJLS | 75 | U (Urethane) | 107.5 | 32 | 37 | 116 | 900 | 800 |
Wheel diameter | Operating Speed |
75mm or less | 2km/h or less |
100mm or less | 4km/h or less |
Mounting Height H(mm) | 107.5 | Caster Type | Swivel Type | Wheel Dia. D(Ø) | 75 |
---|---|---|---|---|---|
Stopper (Detail) | Rotation Stopper | Wheel Material | Polyurethane | Fitting Material | Steel |
Wheel Characteristics | Not Provided | Allowable Load(daN) | 90 | Mounting Hole Type | Long Hole |
Plate Length(mm) | 96 | Plate Width(mm) | 63 | Wheel Width B(mm) | 32 |
Please check the type/dimensions/specifications of the part C-CJLS75-U-MY in the Urethane Casters Swivel With Stopper_MYS series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy