(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Uncoated Panel Cover Highly Corrosion-Resistant Hot-Dip Steel Plating / Stainless Steel

Uncoated Panel Cover Highly Corrosion-Resistant Hot-Dip Steel Plating / Stainless Steel

Click this image to zoom it.

  • Uncoated Panel Cover Highly Corrosion-Resistant Hot-Dip Steel Plating / Stainless Steel
  • Uncoated Panel Cover Highly Corrosion-Resistant Hot-Dip Steel Plating / Stainless Steel

[Features]·A convenient machine base for equipment mounting base · Unpainted, rust-resistant material. ·It has low electrical resistance and is conductive. Material: A highly corrosion resistant hot-dip coating steel plate (Zn-AI-Mg alloy plated steel plate)

  • Steel
  • Stainless Steel
  • Free Size
  • Web Box

Low price component panel convenient for equipment mounting frames
· Made from unpainted material that does not rust easily.
· Conductive with low electrical resistance.

· Dents created by the bender may be visible in the bent area as this product is not painted
· The machining cross-section may blacken over time
· This product is not suitable for welding due to the characteristics of the highly corrosion-resistant hot-dip steel plate
· The hairline direction cannot be specified for the stainless steel type
Click the PDF button at the top right of this page for details on drilling and the effective dimensions for mounting equipment.
RCVNL Unpainted Panel with Cover Highly Corrosion-Resistant Hot-Dip Steel Plate / Stainless Steel: Related Image
  

 

Part Number

Configured Part Number is shown.

Specification Table

RCVNL Unpainted Panel with Cover Highly Corrosion-Resistant Hot-Dip Steel Plate / Stainless Steel: Related Image
Disclaimer on Lead Time
The working days for this product do not include weekends or public holidays.
Check our WOS (Web Order System) for shipping date details.
 
RCVNL Unpainted Panel with Cover Highly Corrosion-Resistant Hot-Dip Steel Plate / Stainless Steel: Related Image
RCVNL Unpainted Panel with Cover Highly Corrosion-Resistant Hot-Dip Steel Plate / Stainless Steel: Related Image

Basic Specifications

RCVNL Unpainted Panel with Cover Highly Corrosion-Resistant Hot-Dip Steel Plate / Stainless Steel: Related Image
[Bending Radius]
· Highly Corrosion Resistant Hot Dipped Copper Plate
t1.6: Inner R 1.25, Outer R 3.0
t2.3: Inner R 2.0, Outer R 4.5
· Stainless Copper Plate
t1.5: Inner R 1.5, Outer R 3.0
t2.0: Inner R 1.75, Outer R 3.75
*Other panels (2-directional bending, box type, etc.) have the same bending specifications.
 
Part Number
RCVNL16-[50-250/1]-[50-1000/1]-[15-100/1]-E[3,​4,​5,​6]
RCVNL16-[50-250/1]-[50-1000/1]-[15-100/1]-EN
RCVNL23-[50-250/1]-[50-1000/1]-[15-100/1]-E[3,​4,​5,​6]
RCVNL23-[50-250/1]-[50-1000/1]-[15-100/1]-EN
RUCV15-[50-250/1]-[50-1000/1]-[15-100/1]-E[3,​4,​5,​6]
RUCV15-[50-250/1]-[50-1000/1]-[15-100/1]-EN
RUCV20-[50-250/1]-[50-1000/1]-[15-100/1]-E[3,​4,​5,​6]
RUCV20-[50-250/1]-[50-1000/1]-[15-100/1]-EN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Main Body Plate Thickness
(mm)
Features Material Main body plate thickness
(mm)
#2 #3 #4 Mounting Hole

-

1 Piece(s) 7 Day(s) or more 10Highly Corrosion Resistant Hot Dipped Steel Plate1.6Not suitable for WeldingHigh Corrosion Resistant Hot-Dip Steel Sheet1.650 ~ 25050 ~ 100015 ~ 1003 ~ 6

-

1 Piece(s) 7 Day(s) or more 10Highly Corrosion Resistant Hot Dipped Steel Plate1.6Not suitable for WeldingHigh Corrosion Resistant Hot-Dip Steel Sheet1.650 ~ 25050 ~ 100015 ~ 100Not Included

-

1 Piece(s) 7 Day(s) or more 10--Not suitable for WeldingHigh Corrosion Resistant Hot-Dip Steel Sheet2.350 ~ 25050 ~ 100015 ~ 1003 ~ 6

-

1 Piece(s) 7 Day(s) or more 10--Not suitable for WeldingHigh Corrosion Resistant Hot-Dip Steel Sheet2.350 ~ 25050 ~ 100015 ~ 100Not Included

-

1 Piece(s) 7 Day(s) or more 10--BrushedStainless Steel1.550 ~ 25050 ~ 100015 ~ 1003 ~ 6

-

1 Piece(s) 7 Day(s) or more 10--BrushedStainless Steel1.550 ~ 25050 ~ 100015 ~ 100Not Included

-

1 Piece(s) 7 Day(s) or more 10--BrushedStainless Steel2.050 ~ 25050 ~ 100015 ~ 1003 ~ 6

-

1 Piece(s) 7 Day(s) or more 10--BrushedStainless Steel2.050 ~ 25050 ~ 100015 ~ 100Not Included
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Main Body Plate Thickness
(mm)
Features Material Main body plate thickness
(mm)
#2 #3 #4 Mounting Hole

Loading...

  1. 1

Basic Information

Paint - surface treatment No Coating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time