(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Switching Power Supply (for LED Lights, Rated Voltage/Waterproof IP67)

Switching Power Supply (for LED Lights, Rated Voltage/Waterproof IP67)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

• ESP40 Switching Power Supply (for LED Lights, Rated Voltage/Waterproof IP67)
• Compliant standard PSE, C-UL, TÜV, and CE (European Conformity).
• Compliant EMI: EN55015 and EN55022 class B.
• Compliant EMS: EN61000-4-2, 3, 4, 5, 6, 8, 11, EN61547 and EN55024.
• Input Frequency rate: 47 ~ 63Hz.
• Power Output 3 output current levels are available 40W, 100W and 150 Watt.
• Output voltage are DC (Direct Current) DC12V and DC24V.
• Input voltage are DC (Direct current) and AC (Alternating current) VAC90V ~ 305V.
and VDC127V ~ 431V.
• Cooling Method: Natural Air Cooling.

  • c-UL
  • CE-Compliant
  • TUV
  • PSE Law
  • IP67

· IP67 (waterproof/dustproof) supported
· High efficiency/long life
· Rated voltage single output model
· PSE (Electrical Appliances and Materials Safety Act) compatible product


∙ Due to high voltage and high temperature areas within, do not touch the product during use or immediately after powering off.
· Risk of electric shock and burn injury.
∙ Not recommended for outdoor use.

(i)Caution

PDF

Part Number

Configured Part Number is shown.

ESP40-60-24

[Part Number Unavailable] This item is not available due to item has been suspended.

Specifications

Switching Power Supply (For LED Lights, Rated Voltage / Waterproof IP67):Related Image

Model NumberOutput PowerOutput Voltage
ESP404012
24
10024
15012
24

More Information

Specifications
Model NumberESP40-40-12ESP40-40-24ESP40-100-24ESP40-150-12ESP40-150-24
Input Voltage90 ~ 305 VAC,
127 ~ 431 VDC
90 ~ 264 VAC,
127 ~ 370 VDC
Input Frequency47 ~ 63Hz47 ~ 63Hz
Input Current (115 / 230 VAC)0.43A/0.24A1.2A/0.55A1.7A/0.75A
Input Rush Current (115 / 230 VAC)35A/70A38A/75A38A/75A
Output Voltage12V24V24V12V24V
Output Current3.33A1.67A4.0A12.5A6.3A
Maximum Output Power39.96W40.08W96.0W150.0W151.2W
Output Ripple Noise (By Measurement Method)150 mVp-p200 mVp-p150 mVp-p150 mVp-p150 mVp-p
Output Voltage Allowable Difference±2.5%±1.0%±1.0%±2.5%±1.0%
Output Voltage Maximum Input Fluctuation±0.5%±0.5%±0.5%±0.5%±0.5%
Output Voltage Maximum Load Fluctuation±2.0%±0.5%±0.5%±2.0%±0.5%
Efficiency86.5%88.0%93.5%92.0%93.5%
Startup Time (115 / 230 VAC) Maximum Load1.5s/1.0s2.5s/2.5s2.5s/2.5s
Retention Time (115 / 230 VAC) Maximum Load16ms/16ms16ms/16ms16ms/16ms
Over Current ProtectionConstant Current Voltage Drooping Type, Automatic Recovery
95 ~ 108%
Constant Current Voltage Drooping Type, Automatic Recovery
95 ~ 106%
Constant Current Voltage Drooping Type, Automatic Recovery
95 ~ 108%
Over Voltage ProtectionOutput Cut Off,
Recovery after Input is Turned On Again
Output Breaker, Automatic Recovery or Recovery after Input is Turned On Again
Output Cut Off,
Automatic Recovery or Recovery After Input Turned On Again
15 ~ 21V28 ~ 35V28 ~ 34V14 ~ 17V28 ~ 34V
Series OperationAllowedAllowedAllowed
Parallel OperationN/AN/AN/A
Operation EnvironmentTemperature-40 ~ +60 °C (100%)
-40 ~ +70 °C (60%)
-40 ~ +60 °C (100%)
-40 ~ +70 °C (60%)
-40 ~ +60 °C (100%)
-40 ~ +70 °C (60%)
Humidity20 ~ 95% RH (No Condensation)
Cooling MethodNatural Air Cooling
Insulation Resistance100 MΩ or More (At 500 VDC Megger): Between Input-Output, Between Input-FG, Between Output-FG
Withstand VoltageBetween Input - Output: 3.75 kVAC, Between Input - FG: 1.88 kVAC, Between Output - FG: 0.5 kVAC / 1 Minute Intervals
Standard ComplianceSafety StandardsUL8750, EN61347-1, EN61347-2-13
Harmonic Current RegulationEN61000-3-2, 3
EMIEN55015EN55015, EN55022 class B
EMSEN61000-4-2, 3, 4, 5, 6, 8, 11, EN61547, EN55024
Protection RatingIP67
Life Expectancy (40°C, Maximum Load)10 Years Approx.10 Years Approx.10 Years Approx.
Mass730g1120g1150g

Switching Power Supply (For LED Lights, Rated Voltage / Waterproof IP67):Related Image
Switching Power Supply (For LED Lights, Rated Voltage / Waterproof IP67):Related Image
Switching Power Supply (For LED Lights, Rated Voltage / Waterproof IP67):Related Image

Switching Power Supply (For LED Lights, Rated Voltage / Waterproof IP67):Related Image

Switching Power Supply (For LED Lights, Rated Voltage / Waterproof IP67):Related Image
Part Number
ESP40-60-24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 254.51

1 Piece(s)Available 6 Day(s)
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship
  1. 1

Example

Switching Power Supply (For LED Lights, Rated Voltage / Waterproof IP67):Related Image

Product Drawings

Basic Information

Shape On-board Capacity(W) 60 Single/multi Single
Input Voltage AC/DC Output voltage (Single only) DC24V Rated output current (single only)(A) 2.5
Input/output terminal shape Lead wire Representative Standard PSE / CE / UL / CCC

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time