(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Metal One-Touch Connectors · HR10 Series, Relay Adapter

Metal One-Touch Connectors · HR10 Series, Relay Adapter

Click this image to zoom it.

Move the mouse over the image to zoom

  • Metal One-Touch Connectors · HR10 Series, Relay Adapter
  • Metal One-Touch Connectors · HR10 Series, Relay Adapter
  • Metal One-Touch Connectors · HR10 Series, Relay Adapter
  • Metal One-Touch Connectors · HR10 Series, Relay Adapter
  • Metal One-Touch Connectors · HR10 Series, Relay Adapter
  • Metal One-Touch Connectors · HR10 Series, Relay Adapter
  • Volume Discount

FEATURES  Ultra-small one-touch connector
● Relay adapters capable of connecting to straight plugs.
● One-touch removable by simply lifting the outer ring and pulling it out.
Basic SPEC
●Refer to >>Click here
Manufacturer: HIROSE ELECTRIC

PDFP.1222

Japanese Only

Specification Table




MISUMI Part NumberManufacture Part NumberNumber of CoresContact ShapeA
(mm)
φB
(mm)
φC
(mm)
φD
(mm)
Weight
(g)
ESH-HR10A-7J-4P73HR10A-7J-4P(73)4Male35.3118.8555.8
ESH-HR10A-7J-6P73HR10A-7J-6P(73)635.3118.8556.8
ESH-HR10A-10J-10P73HR10A-10J-10P(73)10431411.9713.8
ESH-HR10A-10J-12P73HR10A-10J-12P(73)12431411.9713.8
ESH-HR10A-7J-4S73HR10A-7J-4S(73)4Female35.3118.8556.8
ESH-HR10A-7J-6S73HR10A-7J-6S(73)635.3118.8556.9
ESH-HR10A-10J-10S73HR10A-10J-10S(73)10431411.9713.8
ESH-HR10A-10J-12S73HR10A-10J-12S(73)12431411.9713.9
Part Number
ESH-HR10A-7J-4P73
ESH-HR10A-7J-4S73
ESH-HR10A-7J-6P73
ESH-HR10A-7J-6S73
ESH-HR10A-10J-10S73
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable pin/contact Number Of Pins

MYR 130.98

1 Piece(s)Available 12 Day(s) Male (plug)4

MYR 133.65

1 Piece(s)Available 12 Day(s) Female (socket)4

MYR 136.31

1 Piece(s)Available 12 Day(s) Male (plug)6

MYR 130.98

1 Piece(s)Available 12 Day(s) Female (socket)6

MYR 176.21

1 Piece(s)Available 12 Day(s) Female (socket)10

Loading...

  1. 1

Product Drawings

 

Basic Information

Connector Shape Circular Type Connector series initials G・H・I G·H·I HR10
Application Cable to cable Allowable Current(A) 2 Wire connection method Solder
Connection direction Straight Protection function (environmentally resistant) None Shape Straight
AWG Code 18 or Less Weight(g) 23

Additional Products in this Category

Tech Support