(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Metal One-Touch Waterproof Connectors · MWP Series, Straight Plug

Metal One-Touch Waterproof Connectors · MWP Series, Straight Plug

Click this image to zoom it.

Move the mouse over the image to zoom

  • Metal One-Touch Waterproof Connectors · MWP Series, Straight Plug
  • Metal One-Touch Waterproof Connectors · MWP Series, Straight Plug
  • Metal One-Touch Waterproof Connectors · MWP Series, Straight Plug
  • Metal One-Touch Waterproof Connectors · MWP Series, Straight Plug
  • Metal One-Touch Waterproof Connectors · MWP Series, Straight Plug
  • Metal One-Touch Waterproof Connectors · MWP Series, Straight Plug
  • Metal One-Touch Waterproof Connectors · MWP Series, Straight Plug
  • Metal One-Touch Waterproof Connectors · MWP Series, Straight Plug
  • Volume Discount

FEATURES  One-touch lock waterproof connector
● Straight plugs capable of connecting to panel mount sockets or relay adapters.
● Shell is made of copper, so it is solid and durable.
● With high dustproof and waterproof class IP66 protection rating, it can be used under harsh conditions.
· Male and female of straight plugs cannot be connected.
· For contact arrangement, refer to >>Click here.

Manufacturer: WEIPU

PDFP.1233

Japanese Only

Specification Table




Shape
Number of Cores
Shape Symbol
Contact Shape
External Material
MWP-TS-12

Mating Components
MWP-ZJ-12>>Click here
MWP-ZPR-12>>Click here
MWP-ZPS-12>>Click here
2
S
Female
Copper
3
4
5
6
7
9
2
P
Male
3
4
5
6
7
9
Part Number
MWP-TS-12-2-P
MWP-TS-12-2-S
MWP-TS-12-3-P
MWP-TS-12-3-S
MWP-TS-12-4-P
MWP-TS-12-4-S
MWP-TS-12-5-P
MWP-TS-12-5-S
MWP-TS-12-6-P
MWP-TS-12-6-S
MWP-TS-12-7-P
MWP-TS-12-7-S
MWP-TS-12-9-P
MWP-TS-12-9-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable pin/contact Number Of Pins Allowable Current
(A)
Allowable Voltage
(V)

MYR 64.96

1 Piece(s)Available 11 Day(s) Male (plug)213-

MYR 65.28

1 Piece(s)Available 11 Day(s) Female (socket)213-

MYR 65.35

1 Piece(s)Available 11 Day(s) Male (plug)313-

MYR 65.35

1 Piece(s)Available 11 Day(s) Female (socket)313-

MYR 64.96

1 Piece(s)Available 11 Day(s) Male (plug)45-

MYR 65.35

1 Piece(s)Available 11 Day(s) Female (socket)45-

MYR 65.35

1 Piece(s)Available 11 Day(s) Male (plug)55-

MYR 65.35

1 Piece(s)Available 11 Day(s) Female (socket)55-

MYR 65.35

1 Piece(s)Available 11 Day(s) Male (plug)65AC125

MYR 65.35

1 Piece(s)Available 11 Day(s) Female (socket)65AC125

MYR 64.96

1 Piece(s)Available 11 Day(s) Male (plug)75AC125

MYR 65.35

1 Piece(s)Available 11 Day(s) Female (socket)75AC125

MYR 65.35

1 Piece(s)Available 11 Day(s) Male (plug)93AC125

MYR 65.35

1 Piece(s)Available 11 Day(s) Female (socket)93AC125

Loading...

  1. 1

Product Drawings

 

Basic Information

Connector Shape Circular Type Connector series initials M・N・O Application Cable to cable
Wire connection method Solder Connection direction Straight Protection function (environmentally resistant) Present
Maximum Voltage(Vr.m.s) 1500 Shell Size 14S AWG Code 18 or Less
Protection Rating IP67

Additional Products in this Category

Tech Support