(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that some of the items may take longer lead time to ship due to Japan New Year holidays (29-Dec-2024 to 5-Jan-2025). Early order placement is recommended. We apologize for the inconvenience caused and appreciate your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Metal One-Touch Waterproof Connectors · MWP Series, Relay Adapter

Metal One-Touch Waterproof Connectors · MWP Series, Relay Adapter

Click this image to zoom it.

Move the mouse over the image to zoom

  • Metal One-Touch Waterproof Connectors · MWP Series, Relay Adapter
  • Metal One-Touch Waterproof Connectors · MWP Series, Relay Adapter
  • Metal One-Touch Waterproof Connectors · MWP Series, Relay Adapter
  • Metal One-Touch Waterproof Connectors · MWP Series, Relay Adapter
  • Metal One-Touch Waterproof Connectors · MWP Series, Relay Adapter
  • Metal One-Touch Waterproof Connectors · MWP Series, Relay Adapter
  • Metal One-Touch Waterproof Connectors · MWP Series, Relay Adapter
  • Volume Discount

FEATURES  One-touch lock waterproof connector
● Relay adapters capable of connecting to straight plugs.
●This product comes with a dustproof cap.
● With high dustproof and waterproof class IP66 protection rating, it can be used under harsh conditions.
● Shell is made of copper, so it is solid and durable.
· Male and female of relay adapters cannot be fitted into each other.
· For contact arrangement, refer to >>Click here.

Manufacturer: WEIPU

PDFP.1233

Japanese Only

Specification Table




Shape
Number of Cores
Shape Symbol
Contact Shape
External Material
MWP-ZJ-12

Mating Components
MWP-TS-12>>Click here
2
S
Female
Copper
3
4
5
6
7
9
2
P
Male
3
4
5
6
7
9
Part Number
MWP-ZJ-12-2-P
MWP-ZJ-12-2-S
MWP-ZJ-12-3-P
MWP-ZJ-12-3-S
MWP-ZJ-12-4-P
MWP-ZJ-12-4-S
MWP-ZJ-12-6-P
MWP-ZJ-12-6-S
MWP-ZJ-12-7-S
MWP-ZJ-12-9-P
MWP-ZJ-12-9-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable pin/contact Number Of Pins Allowable Current
(A)
Allowable Voltage
(V)

MYR 66.20

1 Piece(s)Available 11 Day(s) Male (plug)213-

MYR 66.20

1 Piece(s)Available 11 Day(s) Female (socket)213-

MYR 66.20

1 Piece(s)Available 11 Day(s) Male (plug)313-

MYR 66.20

1 Piece(s)Available 11 Day(s) Female (socket)313-

MYR 66.20

1 Piece(s)Available 11 Day(s) Male (plug)45-

MYR 66.20

1 Piece(s)Available 11 Day(s) Female (socket)45-

MYR 66.01

1 Piece(s)Available 11 Day(s) Male (plug)65AC125

MYR 66.20

1 Piece(s)Available 11 Day(s) Female (socket)65AC125

MYR 66.21

1 Piece(s)Available 11 Day(s) Female (socket)75AC125

MYR 66.20

1 Piece(s)Available 11 Day(s) Male (plug)93AC125

MYR 66.20

1 Piece(s)Available 11 Day(s) Female (socket)93AC125

Loading...

  1. 1

Product Drawings

 

Basic Information

Connector Shape Circular Type Connector series initials M・N・O Application Cable to cable
Wire connection method Solder Connection direction Straight Protection function (environmentally resistant) Present
Maximum Voltage(Vr.m.s) 1500 Shape Straight Shell Size 14S
AWG Code 18 or Less Protection Rating IP67

Additional Products in this Category

Tech Support