(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Metal One-Touch Waterproof Connectors · MWP Series, Panel Mount Socket (Flange Model)

Metal One-Touch Waterproof Connectors · MWP Series, Panel Mount Socket (Flange Model)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Metal One-Touch Waterproof Connectors · MWP Series, Panel Mount Socket (Flange Model)
  • Metal One-Touch Waterproof Connectors · MWP Series, Panel Mount Socket (Flange Model)
  • Metal One-Touch Waterproof Connectors · MWP Series, Panel Mount Socket (Flange Model)
  • Metal One-Touch Waterproof Connectors · MWP Series, Panel Mount Socket (Flange Model)
  • Metal One-Touch Waterproof Connectors · MWP Series, Panel Mount Socket (Flange Model)
  • Metal One-Touch Waterproof Connectors · MWP Series, Panel Mount Socket (Flange Model)
  • Volume Discount

FEATURES  One-touch lock waterproof connector
● Panel mount sockets capable of connecting to straight plugs.
●Shell is made of copper, so this product is solid and durable.
● With high dustproof and waterproof class IP66 protection rating, it can be used under harsh conditions.
● This product comes with a dustproof cap.
· This product is fixed with φ2 stainless steel screws, which need to be purchased separately.
· · Male and female panel mount receptacles cannot be connected.
· For contact arrangement, refer to >>Click here.

Manufacturer: WEIPU

PDFP.1234

Japanese Only

Specification Table




Shape
Number of Cores
Shape Symbol
Contact Shape
MWP-ZPS-12

Mating Components
MWP-TS-12>>Click here
2
S
Female
3
4
5
6
7
9
2
P
Male
3
4
5
6
7
9
Part Number
MWP-ZPS-12-2-S
MWP-ZPS-12-3-P
MWP-ZPS-12-3-S
MWP-ZPS-12-4-P
MWP-ZPS-12-4-S
MWP-ZPS-12-5-S
MWP-ZPS-12-6-P
MWP-ZPS-12-6-S
MWP-ZPS-12-7-P
MWP-ZPS-12-7-S
MWP-ZPS-12-9-P
MWP-ZPS-12-9-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable pin/contact Number Of Pins Allowable Current
(A)
Allowable Voltage
(V)

MYR 61.00

1 Piece(s)Available 11 Day(s) Female (socket)213-

MYR 61.00

1 Piece(s)Available 11 Day(s) Male (plug)313-

MYR 61.00

1 Piece(s)Available 11 Day(s) Female (socket)313-

MYR 61.00

1 Piece(s)Available 11 Day(s) Male (plug)45-

MYR 61.00

1 Piece(s)Available 11 Day(s) Female (socket)45-

MYR 61.00

1 Piece(s)Available 11 Day(s) Female (socket)55-

MYR 61.00

1 Piece(s)Available 11 Day(s) Male (plug)65AC125

MYR 61.00

1 Piece(s)Available 11 Day(s) Female (socket)65AC125

MYR 61.00

1 Piece(s)Available 11 Day(s) Male (plug)75AC125

MYR 61.00

1 Piece(s)Available 11 Day(s) Female (socket)75AC125

MYR 61.00

1 Piece(s)Available 11 Day(s) Male (plug)93AC125

MYR 61.01

1 Piece(s)Available 11 Day(s) Female (socket)93AC125

Loading...

  1. 1

Product Drawings

 

Basic Information

Connector Shape Circular Type Connector series initials M・N・O Application Cable to cable
Wire connection method Solder Connection direction Straight Protection function (environmentally resistant) Present
Maximum Voltage(Vr.m.s) 1500 Shape Straight Shell Size 14S
AWG Code 18 or Less Protection Rating IP67

Additional Products in this Category

Tech Support