(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Metal Threaded Connectors · MNS Series, Straight Plug

Metal Threaded Connectors · MNS Series, Straight Plug

Click this image to zoom it.

Move the mouse over the image to zoom

  • Metal Threaded Connectors · MNS Series, Straight Plug
  • Metal Threaded Connectors · MNS Series, Straight Plug
  • Metal Threaded Connectors · MNS Series, Straight Plug
  • Metal Threaded Connectors · MNS Series, Straight Plug
  • Metal Threaded Connectors · MNS Series, Straight Plug
  • Metal Threaded Connectors · MNS Series, Straight Plug
  • Metal Threaded Connectors · MNS Series, Straight Plug
  • Volume Discount

FEATURES  Straight threaded connecting plug
● Connected to the socket with thread.
●Shell is made of durable zinc-gold alloy.
● Three models available depending on the outlet mode: cable sheath, metal tube, and plastic tube.
●Straight plugs capable of connecting to panel mount sockets or relay adapters.
· Male and female straight plugs cannot be connected.
· For core arrangement, refer to: >>Click here.
· In the product drawings, φd is a reference value and is not guaranteed. When selecting cables, the dimensions of actual products should be observed.

Manufacturer: WEIPU

PDFP.1150

Japanese Only

Specification Table




ShapeShell SizeNumber of cores
>> Click here
Contact Shape
MNS-TSC
Mating Components
MNS-ZJC(>>Click here)
or
MNS-ZPS(>>Click here)


MNS-TSM
Mating Components
MNS-ZJM(>>Click here)
or
MNS-ZPS(>>Click here)


MNS-TSP
Mating Components
MNS-ZJP(>>Click here)
or
MNS-ZPS(>>Click here)
162P
(Male)

S
(Female)
3
4
5
7
9
202
3
4
5
7
9
12
2410
12
19
287
12
16
17
20
24
26
Part Number
MNS-TSC-16-2-P
MNS-TSC-16-2-S
MNS-TSC-16-3-P
MNS-TSC-16-3-S
MNS-TSC-16-4-P
MNS-TSC-16-4-S
MNS-TSC-16-5-P
MNS-TSC-16-5-S
MNS-TSC-16-7-P
MNS-TSC-16-7-S
MNS-TSC-16-9-P
MNS-TSC-16-9-S
MNS-TSC-20-2-P
MNS-TSC-20-3-P
MNS-TSC-20-3-S
MNS-TSC-20-4-P
MNS-TSC-20-4-S
MNS-TSC-20-5-P
MNS-TSC-20-5-S
MNS-TSC-20-7-P
MNS-TSC-20-7-S
MNS-TSC-20-9-P
MNS-TSC-20-9-S
MNS-TSC-20-12-P
MNS-TSC-20-12-S
MNS-TSC-24-10-P
MNS-TSC-24-10-S
MNS-TSC-24-12-P
MNS-TSC-24-12-S
MNS-TSC-24-19-P
MNS-TSC-24-19-S
MNS-TSC-28-7-P
MNS-TSC-28-7-S
MNS-TSC-28-12-P
MNS-TSC-28-12-S
MNS-TSC-28-16-P
MNS-TSC-28-16-S
MNS-TSC-28-17-P
MNS-TSC-28-17-S
MNS-TSC-28-20-P
MNS-TSC-28-24-P
MNS-TSC-28-24-S
MNS-TSC-28-26-P
MNS-TSC-28-26-S
MNS-TSM-16-2-P
MNS-TSM-16-3-P
MNS-TSM-16-3-S
MNS-TSM-16-5-P
MNS-TSM-16-5-S
MNS-TSM-20-2-S
MNS-TSM-20-3-P
MNS-TSM-20-3-S
MNS-TSM-20-4-S
MNS-TSM-20-5-P
MNS-TSM-20-12-P
MNS-TSM-24-19-P
MNS-TSM-24-19-S
MNS-TSM-28-7-S
MNS-TSP-16-4-S
MNS-TSP-16-5-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable pin/contact Number Of Pins Allowable Current
(A)
Allowable Voltage
(V)

MYR 50.41

1 Piece(s)Available 11 Day(s) Male (plug)210AC500

MYR 50.46

1 Piece(s)Available 11 Day(s) Female (socket)210AC500

MYR 50.41

1 Piece(s)Available 11 Day(s) Male (plug)310AC500

MYR 50.46

1 Piece(s)Available 11 Day(s) Female (socket)310AC500

MYR 50.41

1 Piece(s)Available 11 Day(s) Male (plug)45AC500

MYR 50.41

1 Piece(s)Available 11 Day(s) Female (socket)45AC500

MYR 50.41

1 Piece(s)Available 11 Day(s) Male (plug)55AC500

MYR 50.46

1 Piece(s)Available 11 Day(s) Female (socket)55AC500

MYR 50.86

1 Piece(s)Available 11 Day(s) Male (plug)75-

MYR 50.88

1 Piece(s)Available 11 Day(s) Female (socket)75-

MYR 50.86

1 Piece(s)Available 11 Day(s) Male (plug)95-

MYR 50.88

1 Piece(s)Available 11 Day(s) Female (socket)95-

MYR 56.21

1 Piece(s)Available 11 Day(s) Male (plug)2-AC500

MYR 56.21

1 Piece(s)Available 11 Day(s) Male (plug)3-AC500

MYR 56.01

1 Piece(s)Available 11 Day(s) Female (socket)3-AC500

MYR 56.25

1 Piece(s)Available 11 Day(s) Male (plug)4-AC500

MYR 56.45

1 Piece(s)Available 11 Day(s) Female (socket)4-AC500

MYR 56.21

1 Piece(s)Available 11 Day(s) Male (plug)510AC500

MYR 56.25

1 Piece(s)Available 11 Day(s) Female (socket)510AC500

MYR 57.05

1 Piece(s)Available 11 Day(s) Male (plug)710AC500

MYR 57.06

1 Piece(s)Available 11 Day(s) Female (socket)710AC500

MYR 57.05

1 Piece(s)Available 11 Day(s) Male (plug)95AC500

MYR 57.06

1 Piece(s)Available 11 Day(s) Female (socket)95AC500

MYR 57.05

1 Piece(s)Available 11 Day(s) Male (plug)125-

MYR 57.06

1 Piece(s)Available 11 Day(s) Female (socket)125-

MYR 58.00

1 Piece(s)Available 11 Day(s) Male (plug)1010AC500

MYR 58.03

1 Piece(s)Available 11 Day(s) Female (socket)1010AC500

MYR 57.98

1 Piece(s)Available 11 Day(s) Male (plug)1210AC500

MYR 58.01

1 Piece(s)Available 11 Day(s) Female (socket)1210AC500

MYR 58.83

1 Piece(s)Available 11 Day(s) Male (plug)195AC500

MYR 58.86

1 Piece(s)Available 11 Day(s) Female (socket)195AC500

MYR 59.86

1 Piece(s)Available 11 Day(s) Male (plug)7-AC500

MYR 59.88

1 Piece(s)Available 11 Day(s) Female (socket)2-AC500

MYR 59.56

1 Piece(s)Available 11 Day(s) Male (plug)1210AC500

MYR 59.86

1 Piece(s)Available 11 Day(s) Female (socket)1210AC500

MYR 60.70

1 Piece(s)Available 11 Day(s) Male (plug)1610AC500

MYR 60.73

1 Piece(s)Available 11 Day(s) Female (socket)1610AC500

MYR 60.70

1 Piece(s)Available 11 Day(s) Male (plug)1710AC500

MYR 60.73

1 Piece(s)Available 11 Day(s) Female (socket)1710AC500

MYR 61.21

1 Piece(s)Available 11 Day(s) Male (plug)205-

MYR 61.21

1 Piece(s)Available 11 Day(s) Male (plug)245-

MYR 61.56

1 Piece(s)Available 11 Day(s) Female (socket)245-

MYR 61.53

1 Piece(s)Available 11 Day(s) Male (plug)265-

MYR 61.56

1 Piece(s)Available 11 Day(s) Female (socket)265-

MYR 14.24

20 Piece(s) 25 Day(s) Male (plug)210AC500

MYR 50.46

1 Piece(s)Available 11 Day(s) Male (plug)310AC500

MYR 14.48

20 Piece(s) 28 Day(s) Female (socket)310AC500

MYR 50.46

1 Piece(s)Available 11 Day(s) Male (plug)55AC500

MYR 14.42

20 Piece(s) 25 Day(s) Female (socket)55AC500

MYR 25.93

20 Piece(s) 28 Day(s) Female (socket)2-AC500

MYR 56.28

1 Piece(s)Available 11 Day(s) Male (plug)3-AC500

MYR 56.30

1 Piece(s)Available 11 Day(s) Female (socket)3-AC500

MYR 56.30

1 Piece(s)Available 11 Day(s) Female (socket)4-AC500

MYR 56.28

1 Piece(s)Available 11 Day(s) Male (plug)510AC500

MYR 26.75

20 Piece(s) 25 Day(s) Male (plug)125-

MYR 58.90

1 Piece(s)Available 11 Day(s) Male (plug)195AC500

MYR 59.00

1 Piece(s)Available 11 Day(s) Female (socket)195AC500

MYR 59.95

1 Piece(s)Available 11 Day(s) Female (socket)7-AC500

MYR 50.41

1 Piece(s)Available 11 Day(s) Female (socket)45AC500

MYR 13.97

20 Piece(s) 28 Day(s) Female (socket)55AC500

Loading...

Product Drawings


*For metal conduits, refer to >>Click here
*For plastic tube joints, refer to>>Click here
*For plastic conduits, refer to >>Click here
 

Basic Information

Connector Shape Circular Type Connector series initials M・N・O Application Cable to cable
Wire connection method Solder Connection direction Straight Maximum Voltage(Vr.m.s) 1500
Shell Size 14S Applicable Type DC

Additional Products in this Category

Tech Support