(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that some of the items may take longer lead time to ship due to Japan New Year holidays (29-Dec-2024 to 5-Jan-2025). Early order placement is recommended. We apologize for the inconvenience caused and appreciate your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Metal Threaded Connectors · MNS Series, Angle Plug

Metal Threaded Connectors · MNS Series, Angle Plug

Click this image to zoom it.

Move the mouse over the image to zoom

  • Metal Threaded Connectors · MNS Series, Angle Plug
  • Metal Threaded Connectors · MNS Series, Angle Plug
  • Metal Threaded Connectors · MNS Series, Angle Plug
  • Metal Threaded Connectors · MNS Series, Angle Plug
  • Metal Threaded Connectors · MNS Series, Angle Plug
  • Metal Threaded Connectors · MNS Series, Angle Plug
  • Metal Threaded Connectors · MNS Series, Angle Plug
  • Metal Threaded Connectors · MNS Series, Angle Plug
  • Volume Discount

FEATURES  Angle threaded connecting plug
● Connected to the socket with thread.
●Shell is made of durable zinc-gold alloy.
● Three models available depending on the outlet mode: cable sheath, metal tube, and plastic tube.
●Angle plugs capable of connecting panel mount sockets or relay adapters.
· Male and female angle plugs cannot be connected.
· For core arrangement, refer to: >>Click here.
· In the product drawings, φd is a reference value and is not guaranteed. When selecting cables, the dimensions of actual products should be observed.

Manufacturer: WEIPU

PDFP.1151

Japanese Only

Specification Table




ShapeShell SizeNumber of cores
>> Click here
Contact Shape
MNS-TAC
Mating Components
MNS-ZJC(>>Click here)
or
MNS-ZPS(>>Click here)

MNS-TAM
Mating Components
MNS-ZJM(>>Click here)
or
MNS-ZPS(>>Click here>)

MNS-TAP
Mating Components
MNS-ZJP(>>Click here)
or
MNS-ZPS(>>Click here)
202P
(Male)

S
(Female)
3
4
5
7
9
12
2410
12
19
287
12
16
17
20
24
26
Part Number
MNS-TAC-20-3-S
MNS-TAC-20-5-P
MNS-TAC-20-7-P
MNS-TAC-20-9-P
MNS-TAC-24-10-P
MNS-TAC-24-10-S
MNS-TAC-24-12-P
MNS-TAC-24-19-P
MNS-TAC-24-19-S
MNS-TAC-28-7-P
MNS-TAC-28-7-S
MNS-TAC-28-12-S
MNS-TAC-28-24-S
MNS-TAC-28-26-P
MNS-TAM-20-7-P
MNS-TAM-20-9-P
MNS-TAM-24-19-P
MNS-TAM-24-19-S
MNS-TAM-28-16-S
MNS-TAM-28-17-S
MNS-TAM-28-24-S
MNS-TAP-20-5-S
MNS-TAP-20-9-P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable pin/contact Number Of Pins Allowable Current
(A)
Allowable Voltage
(V)

MYR 58.98

1 Piece(s)Available 11 Day(s) Female (socket)3-AC500

MYR 58.96

1 Piece(s)Available 11 Day(s) Male (plug)510AC500

MYR 59.81

1 Piece(s)Available 11 Day(s) Male (plug)710AC500

MYR 59.81

1 Piece(s)Available 6 Day(s) Male (plug)95AC500

MYR 61.55

1 Piece(s)Available 11 Day(s) Male (plug)1010AC500

MYR 61.56

1 Piece(s)Available 11 Day(s) Female (socket)1010AC500

MYR 36.84

20 Piece(s) 28 Day(s) Male (plug)1210AC500

MYR 38.04

20 Piece(s) 28 Day(s) Male (plug)195AC500

MYR 62.43

1 Piece(s)Available 11 Day(s) Female (socket)195AC500

MYR 44.48

20 Piece(s) 28 Day(s) Male (plug)7-AC500

MYR 44.95

20 Piece(s) 28 Day(s) Female (socket)7-AC500

MYR 44.64

20 Piece(s) 28 Day(s) Female (socket)1210AC500

MYR 66.03

1 Piece(s)Available 11 Day(s) Female (socket)245-

MYR 66.01

1 Piece(s)Available 11 Day(s) Male (plug)265-

MYR 32.53

20 Piece(s) 28 Day(s) Male (plug)710AC500

MYR 32.44

20 Piece(s) 28 Day(s) Male (plug)95AC500

MYR 37.26

20 Piece(s) 25 Day(s) Male (plug)195AC500

MYR 62.38

1 Piece(s)Available 11 Day(s) Female (socket)195AC500

MYR 45.33

20 Piece(s) 28 Day(s) Female (socket)1610AC500

MYR 45.48

20 Piece(s) 28 Day(s) Female (socket)1710AC500

MYR 45.53

20 Piece(s) 28 Day(s) Female (socket)245-

MYR 30.71

20 Piece(s) 28 Day(s) Female (socket)510AC500

MYR 31.66

20 Piece(s) 28 Day(s) Male (plug)95AC500

Loading...

  1. 1

Product Drawings


*For metal conduits, refer to >>Click here
*For plastic tube joints, refer to>>Click here
*For plastic conduits, refer to >>Click here
 

Basic Information

Connector Shape Circular Type Connector series initials M・N・O Application Cable to cable
Wire connection method Solder Connection direction Angle Maximum Voltage(Vr.m.s) 1500
Shell Size 14S Applicable Type DC

Additional Products in this Category

Tech Support