(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that some of the items may take longer lead time to ship due to Japan New Year holidays (29-Dec-2024 to 5-Jan-2025). Early order placement is recommended. We apologize for the inconvenience caused and appreciate your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Metal Threaded Waterproof Connectors · MNS Series, Angle Plug

Metal Threaded Waterproof Connectors · MNS Series, Angle Plug

Click this image to zoom it.

Move the mouse over the image to zoom

  • Metal Threaded Waterproof Connectors · MNS Series, Angle Plug
  • Metal Threaded Waterproof Connectors · MNS Series, Angle Plug
  • Metal Threaded Waterproof Connectors · MNS Series, Angle Plug
  • Metal Threaded Waterproof Connectors · MNS Series, Angle Plug
  • Metal Threaded Waterproof Connectors · MNS Series, Angle Plug
  • Metal Threaded Waterproof Connectors · MNS Series, Angle Plug
  • Metal Threaded Waterproof Connectors · MNS Series, Angle Plug
  • Volume Discount

FEATURES
● Angle plugs capable of connecting panel mount sockets or relay adapters.
●Class IP protection rating ranging from IP55 to IP66.
●Shell is made of durable zinc-gold alloy.
●Threaded connector.
●Three models available depending on the outlet mode: cable sheath, metal nut and plastic tube.
· Male and female angle plugs cannot be connected.
· For core arrangement, refer to: >>Click here.
· In the product drawings, φd is a reference value and is not guaranteed. When selecting cables, the dimensions of actual products should be observed.

Manufacturer: WEIPU

PDFP.1175

Japanese Only

Specification Table




ShapeShell SizeNumber of cores >> Click hereContact Shape
MWS-TAC
Mating Components
MWS-ZJC(>>Click here)
or
MNS-ZPS(>>Click here)


MWS-TAK
Mating Components
MWS-ZJK(>>Click here)
or
MWS-ZPS(>>Click here)


MWS-TAP
Mating Components
MWS-ZJP(>>Click here)
or
MWS-ZPS(>>Click here)
162P
(Male)

S
(Female)
3
4
5
7
9
202
3
4
5
7
9
12
2410
12
19
287
12
16
17
20
24
26

Overview/Features

Waterproof Rating Table
Part NumberNameWaterproof level
MWS-TACAngle Cable Sheath PlugIP65
MWS-TAKAngle Metal Nut PlugIP66
MWS-TAPAngle Plastic Tube PlugIP55
Part Number
MWS-TAC-16-4-S
MWS-TAC-16-7-P
MWS-TAC-16-9-P
MWS-TAC-16-9-S
MWS-TAC-24-12-P
MWS-TAC-24-19-P
MWS-TAC-28-17-P
MWS-TAC-28-17-S
MWS-TAC-28-20-P
MWS-TAK-16-7-P
MWS-TAK-20-3-S
MWS-TAK-20-12-P
MWS-TAK-28-20-P
MWS-TAK-28-20-S
MWS-TAK-28-24-P
MWS-TAK-28-24-S
MWS-TAP-20-7-P
MWS-TAP-20-9-P
MWS-TAP-28-12-P
MWS-TAP-28-26-P
MWS-TAP-28-26-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable pin/contact Number Of Pins Allowable Current
(A)
Allowable Voltage
(V)

MYR 24.17

20 Piece(s) 28 Day(s) Female (socket)45AC500

MYR 56.18

1 Piece(s)Available 11 Day(s) Male (plug)75-

MYR 24.02

20 Piece(s) 28 Day(s) Male (plug)95-

MYR 24.31

20 Piece(s) 28 Day(s) Female (socket)95-

MYR 42.95

20 Piece(s) 28 Day(s) Male (plug)1210AC500

MYR 43.04

20 Piece(s) 28 Day(s) Male (plug)195AC500

MYR 71.11

1 Piece(s)Available 11 Day(s) Male (plug)1710AC500

MYR 55.42

20 Piece(s) 25 Day(s) Female (socket)1710AC500

MYR 54.31

20 Piece(s) 28 Day(s) Male (plug)205-

MYR 23.35

20 Piece(s) 28 Day(s) Male (plug)75-

MYR 60.65

1 Piece(s)Available 11 Day(s) Female (socket)3-AC500

MYR 60.61

1 Piece(s)Available 11 Day(s) Male (plug)125-

MYR 52.57

20 Piece(s) 28 Day(s) Male (plug)205-

MYR 53.35

20 Piece(s) 28 Day(s) Female (socket)205-

MYR 52.64

20 Piece(s) 28 Day(s) Male (plug)245-

MYR 53.40

20 Piece(s) 28 Day(s) Female (socket)245-

MYR 32.35

20 Piece(s) 28 Day(s) Male (plug)710AC500

MYR 32.60

20 Piece(s) 28 Day(s) Male (plug)95AC500

MYR 51.11

20 Piece(s) 28 Day(s) Male (plug)1210AC500

MYR 51.26

20 Piece(s) 28 Day(s) Male (plug)265-

MYR 52.00

20 Piece(s) 28 Day(s) Female (socket)265-

Loading...

  1. 1

Product Drawings


*For plastic tube joints, refer to >>Click here*For plastic conduits, refer to >>Click here
 

Basic Information

Connector Shape Circular Type Connector series initials M・N・O Application Cable to cable
Wire connection method Solder Connection direction Angle Protection function (environmentally resistant) Present
Maximum Voltage(Vr.m.s) 1500 Shell Size 14S Protection Rating IP67
Features Cable Sheath Plug with Clips Applicable Type DC

Additional Products in this Category

Tech Support