(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Part Number
Configured Part Number is shown.
Part Number | Number of Cores | L1 (mm) | L2 (mm) | L3 (mm) | Polarity Slot | Weight (g) |
MCAX-10 | 10 | 10.16 | 20.32 | 17.92 | One in the center | 1.5 |
MCAX-14 | 14 | 15.24 | 25.4 | 23 | 1.9 | |
MCAX-16 | 16 | 17.78 | 27.94 | 25.54 | 2.1 | |
MCAX-20 | 20 | 22.86 | 33.02 | 30.62 | 2.5 | |
MCAX-26 | 26 | 30.48 | 40.64 | 38.24 | 3.2 | |
MCAX-30 | 30 | 35.56 | 45.72 | 43.32 | 3.6 | |
MCAX-34 | 34 | 40.64 | 50.8 | 48.4 | 3.9 | |
MCAX-40 | 40 | 48.26 | 58.42 | 56.02 | 4.5 | |
MCAX-50 | 50 | 60.96 | 71.12 | 68.72 | 5.5 | |
MCAX-60 | 60 | 73.66 | 83.82 | 81.42 | Three in the center | 6.5 |
MCAX-64 | 64 | 78.74 | 88.9 | 86.5 | 6.9 |
Rated Current | 3A (Rated current is 1A when the current at mating side is 1A) |
Rated Voltage | 250VAC |
Contact Resistance | 20mΩ or Less (at 20mV or Less and 100mA or Less) |
Insulation Resistance | 5000MΩ or More (at 500VDC) |
Maximum Voltage | 1000VAC/1min (Leak Current 1mA or Less) |
Operating Temperature | --40~+105℃ (No Freezing at Low Temperature) |
Item | Material | Surface Treatment/Color | |
Housing | Glass Fiber-Reinforced PBT Resin (UL94V-0) | Black | |
Terminal | Contact Part | Brass | Nickel Base Gold Plated |
Soldered Part |
Loading...
Allowable Voltage(V) | AC250 | Case Material | Glass Fiber-Reinforced PBT Resin |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy