(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Cable Clip, 2-Stage Adjustable【100 Pieces Per Package】

Cable Clip, 2-Stage Adjustable

Click this image to zoom it.

Move the mouse over the image to zoom

  • Cable Clip, 2-Stage Adjustable
  • Cable Clip, 2-Stage Adjustable
  • Cable Clip, 2-Stage Adjustable
  • Volume Discount

FEATURES  2-stage adjustable cable clip
● Made of nylon 66, with excellent aging resistance and strong bearing capacity.
● It is a 2-stage snap clip, with wide application use.
●Can be locked and unlocked, and is easy to maintain.
● The base comes with double-sided adhesive tape, allowing for fixation on metal, resin and other substances.

Specification Table




Part NumberPackage QuantityDimension (mm)
ABCDCable Tie Range
MXJ-0809-100P100pcs25.220815.77.8~8.8
MXJ-1011-100P28.522.311.318.310.8~11.8
MXJ-1213-100P28.322.312.22012.8~13.8
MXJ-1315-100P28.425.113.822.414.8~15.8

Overview/Features

[M]Material Features
MaterialBody: Nylon 66, UL94V-2
Operating Temperature Range-40℃~+85℃
ColorGrey
Part Number
MXJ-0809-100P
MXJ-1011-100P
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

MYR 137.13

100 Pieces Per Package

1 Pack(s)Available 10 Day(s)

MYR 156.08

100 Pieces Per Package

1 Pack(s)Available 10 Day(s)

Loading...

  1. 1

Product Drawings

 

Basic Information

Operating Temperature Range(℃) -20~80 Material Nylon 66, UL94V-2 Color Milky
Bundling Range(mm) 12.8~13.8

Additional Products in this Category

Tech Support