(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Cable Clips, Flat Cable Clips with Sponge【10 Pieces Per Package】

Cable Clips, Flat Cable Clips with Sponge
  • Volume Discount

FEATURES  Flat Cable Clips Suitable for Optical Cables (with Sponge)
● Sponge is affixed to the inner side, preventing damage to the flat cable when it is fixed.
● As the sponges on the upper and lower sides wrap the cable tightly to reduce external impact, the product is particularly suitable for thin optical cables.
● Simple push-to-lock mechanism makes it easy to operate. Double-sided tape at the rear side, allowing for attachment to enclosures.

Specification Table




Part NumberPackage QuantityMaximum Number of
Wire-Through Cores
Dimension (mm)Weight
(g/piece)
WW1W2HH1
FKNS-30-10P10pcs3031.545.519126.85.87
FKNS-40-10P4040.753.819106.86.96
FKNS-50-10P5063.577.519116.59.98

Overview/Features

[M]Material Features
MaterialNylon 66, UL94-V2
Operating Temperature Range-20℃~+80℃
ColorMilky
Part Number
FKNS-30-10P
FKNS-40-10P
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

MYR 104.13

10 Pieces Per Package

1 Pack(s)Available 10 Day(s)

MYR 110.55

10 Pieces Per Package

1 Pack(s)Available 10 Day(s)

Loading...

  1. 1

Example of Use

Product Drawings

 

Basic Information

Operating Temperature Range(℃) -20~80 Material Nylon 66, UL94V-2 Color Milky
Number of Wire-Through Cores 30

Additional Products in this Category

Tech Support