(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Cable Clips Flat Cable Clips without Sponge【10 Pieces Per Package】

Cable Clips Flat Cable Clips without Sponge
  • Volume Discount

FEATURES  Flat Cable Clips without Sponge
● Flat cables can be easily fixed by pressing.
● Applicable to cables with 50 or less cores.
● Double-sided tape at the rear side, allowing for attachment to enclosures, making it easy to operate.
● If necessary to securely fix the cable, sponge can be affixed to the inner side (See products shown below on this page).

Specification Table




Part NumberPackage QuantityMaximum Number of
Wire-Through Cores
Dimension (mm)Weight
(g/piece)
WW1W2HH1
FCDE-30-10P10pcs3031.545.519.211.47.05.87
FCDE-40-10P4039.753.819.211.47.06.96
FCDE-50-10P5063.577.519.211.46.59.98

Overview/Features

[M]Material Features
MaterialNylon 66, UL94V-2
Operating Temperature Range-20℃~+80℃
ColorMilky
Part Number
FCDE-30-10P
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

MYR 72.83

10 Pieces Per Package

1 Pack(s)Available 10 Day(s)

Loading...

  1. 1

Product Drawings

 

Basic Information

Operating Temperature Range(℃) -20~80 Material Nylon 66, UL94V-2 Color Milky
Number of Wire-Through Cores 30

Additional Products in this Category

Tech Support