(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Spiral Tubing Basic Model

Spiral Tubing Basic Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

FEATURES  Universal spiral tubing that boasts excellent flexibility and restorability, and can be used for many times!
● Boasts excellent flexibility and restorability, and can be easily fitted onto the wires.
● Can be removed and reused, facilitating rewiring work.
● Wires can be extracted and branched at any position.
● Protects wires from being worn, and produces a certain insulation effect.

Specification Table




Part NumberLength L(m/piece)ColorInner Diameter I(mm)Outer Diameter O(mm)Width W(mm)Bundling Range (mm)
JGW-6-1010Milky5±0.56±0.58±14~45
JGW-8-107±0.88±0.810±26~50
JGW-10-108.8±0.910±0.912±27~60
JGW-12-1010.5±0.912±0.914±29~65
JGW-15-1012±0.914±0.916±212~75
JGW-19-1016±0.918±0.920±215~90
JGB-6-10Black5±0.56±0.58±14~45
JGB-8-107±0.88±0.810±26~50
JGB-10-108.8±0.910±0.912±27~60
JGB-12-1010.5±0.912±0.914±29~65
JGB-15-1012±0.914±0.916±212~75
JGB-19-1016±0.918±0.920±215~90

Overview/Features

[M]Material Features
MaterialPolyethylene
Reference Operating Temperature Range-30℃~+100℃
ColorTransparent/Black
Part Number
JGB-6-10
JGB-8-10
JGB-10-10
JGB-12-10
JGB-15-10
JGB-19-10
JGW-6-10
JGW-10-10
JGW-12-10
JGW-15-10
JGW-19-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 47.53

1 Piece(s)Available 14 Day(s)

MYR 49.60

1 Piece(s)Available 14 Day(s)

MYR 53.50

1 Piece(s)Available 14 Day(s)

MYR 54.76

1 Piece(s)Available 14 Day(s)

MYR 59.58

1 Piece(s)Available 14 Day(s)

MYR 70.73

1 Piece(s)Available 14 Day(s)

MYR 47.53

1 Piece(s)Available 14 Day(s)

MYR 53.50

1 Piece(s)Available 14 Day(s)

MYR 56.00

1 Piece(s)Available 14 Day(s)

MYR 59.58

1 Piece(s)Available 14 Day(s)

MYR 70.73

1 Piece(s)Available 14 Day(s)

Loading...

  1. 1

Example of Use

Product Drawings

 

Basic Information

Color Gray Outer Diameter(mm) 10±0.9 Internal Diameter(φ) 8.8±0.9

Additional Products in this Category

Tech Support