(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Braided Sleeving VERSAFIT Fiber/Stretchable/Heat Resistant/Highly Tensile

Braided Sleeving VERSAFIT Fiber/Stretchable/Heat Resistant/Highly Tensile
  • Volume Discount

FEATURES  Highly tensile and heat resistant fiber braided tubing
●Highly tensile, heat resistant, and highly resistant to strong acids and alkalies.
● Widely used in medicine inspection, vacuum distillation, robot welding and other equipment.
●VERSAFIT fiber is flexible, flame retardant and highly tensile.

Specification Table




Part NumberLength L
(m/piece)
Range of Natural Fold Diameter W(mm)Reduced Minimum Diameter A(mm)Expanded Maximum Diameter B(mm)Weight
(g/m)
BZGB-6-101065820.6
BZGB-12-101281626.5
BZGB-25-1025183355

Overview/Features

[M]Material Features
MaterialVERSAFIT Fiber
Operating Temperature Range-269℃~+650℃
Standard ColorBrown
Part Number
BZGB-6-10
BZGB-12-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 80.68

1 Piece(s)Available 14 Day(s)

MYR 119.88

1 Piece(s)Available 14 Day(s)

Loading...

  1. 1

Product Drawings

 

Basic Information

Range of Natural Fold Diameter(mm) 12 Reduced Minimum Diameter φ(mm) 5 Maximum Inner Diameter φ(mm) 16
Length(m) 10

Additional Products in this Category

Tech Support