(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Simple Wire Stripping and Crimping Tools

Simple Wire Stripping and Crimping Tools

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

FEATURES  Simple and easy-to-use wire stripping and crimping tool
●Simple structure design for easy operation.
● Function of wire stripping for outer insulation shell.
● Wire stripping does not damage the core wire.
●It can also be used as a 110 wire crimping tool.
※The appearance and specifications are subject to change without notice.

Part Number

Configured Part Number is shown.

PKTL-CT001

Specification Table

Part NumberWeight (g)Length(mm)MaterialCorresponding Wire
PKTL-CT0013094ABSφ5.0~6.2UTP/STP Twisted Wire
Part Number
PKTL-CT001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 60.11

1 Piece(s)Available 10 Day(s)

Loading...

  1. 1

Example of Use

 

Basic Information

Material SAE 4140 Steel Body:ABS Corresponding Wire Φ5.0~6.2mmUTP/STP Twisted Wire Overall Dimensions(mm) Length 94
Weight(g) 190

Please check the type/dimensions/specifications of the part PKTL-CT001 in the Simple Wire Stripping and Crimping Tools series.

Additional Products in this Category

Tech Support