(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Tin Extraction Net Cable

Tin Extraction Net Cable

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

FEATURES  Copper alloy woven wire
● Good tin extraction effect, suitable for precision circuits.
· Packaging is subject to change without notice

Part Number

Configured Part Number is shown.

PKTL-31C

Specification Table




Part NumberWidth (mm)Length (m)Weight (g)
PKTL-31A1.51.511
PKTL-31B21.513
PKTL-31C2.51.516
Part Number
PKTL-31C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 48.48

1 Piece(s)Available 6 Day(s)

Loading...

  1. 1
 

Basic Information

Width(mm) 1.5 Weight(g) 81 Material Copper Alloy Wire
Full Length(mm) 330

Additional Products in this Category

Tech Support