(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Mounting Fixture (Camera Positioner)

Mounting Fixture (Camera Positioner)

Move the mouse over the image to zoom

  • Mounting Fixture (Camera Positioner)
  • Mounting Fixture (Camera Positioner)

[Features]·Useful for camera position adjustment · Adjustment range: 0 to 180 degrees · Angle scale · Mountable on aluminum extrusions · Useful not only for cameras, but also for manual angle adjustment


Convenient for adjusting the position of the camera
● Adjustment range: 0 to 180°
● With an angular scale
● Can also be mounted to an aluminum frame
● Convenient for manually adjusting the angle as well as the camera

· Appearance and specifications are subject to change without notice.

Part Number

Configured Part Number is shown.

Specification Table

Model
EMVA-CDPA
EMVA-CDPB
Part Number
EMVA-CDPA
EMVA-CDPB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

MYR 1,052.57

1 Piece(s) 4 Day(s) or more 10

MYR 1,052.57

1 Piece(s) 4 Day(s) or more 10
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

Loading...

  1. 1

Basic Information

Type Camera mount

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)