(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
All-time-low price in series Sino-Japanese identical model sold
● A common model number has been adopted for Japan and China.
● We support local supply for customers who are expanding into global business.
● The least expensive product in this series.
The connector used is a Misumi original.
Part Number
Configured Part Number is shown.
SVPMZ-J3HF1-D-3
Compatible Amplifier | Compatible Motor | Outline Image Drawing | Model Number | Cable Type | Specified Length (m) | |
MR-J4-□ MR-J3-□ MR-JN□ (Power Supply) | HG-KR□ HG-MR□ HF-KP□ HF-MP□ HF-KN□ | (1) For Direct Connection | Load Side | SVPMZ-J3HF1 | D (For Low Speed Movable) | 2 5 10 |
Anti-load Side | SVPMZ-J3HF1R | |||||
MR-J4-□ MR-J3-□ MR-JN□ (Brake) | HG-KR□ HG-MR□ HF-KP□ HF-MP□ HF-KN□ | (2) For Direct Connection *1 | Load Side | SVPMZ-J3HF1B | ||
Anti-load Side | SVPMZ-J3HF1BR |
Outline Image Drawing | (1)![]() Amplifier Side Motor Side | (2)![]() Amplifier Side Motor Side |
Specified Length (m) | ~ 1 | 2 ~ 10 |
Tolerance | +10mm | +50mm |
Conditions | 1. Rotation Speed: 10 r/min 2. Average Measurement Distance: 1.8 m 3. Flexibility Radius: R = 125 mm |
Remarks | Crawler cable curve tester used (LC859) Elastic cable material applied |
Measurement Standard | Bend count of 5 million times or more when cable tore completely and stopped |
Result | Tester stopped if cable was not torn by 5 million bend counts |
Supported equipment | Servo | Compatible Series | J4/J3/JN | Product Drawings 1 | ①Straight Line Connection |
---|---|---|---|---|---|
Product Drawings 2 | For Relay at Amplifier Side #1 (Used in Combination with #2) | Compatible Amplifier | MR-J4-□MR-J3-□MR-JN□ | Compatible Motor | HF-SP□/HF-JP□/HC-UP□/HC-LP□/HC-RP□/HA-LP□ |
Intended Use | For Encoder | Cable | Low Speed Movable | Shield | Included |
Please check the type/dimensions/specifications of the part SVPMZ-J3HF1-D-3 in the Global Harness Series Mitsubishi Electric J4/3 for Power Supply series.
MISUMI
Standard Price : MYR 161.71-
Days to Ship : 9 Day(s)
MISUMI
Days to Ship : 5 Day(s) or more
MISUMI
Days to Ship : 5 Day(s) or more
MISUMI
Days to Ship : 8 Day(s) or more
MISUMI
Days to Ship : 8 Day(s) or more
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy