(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Global Harness Series, Free-Length, MIL Connector

Global Harness Series, Free-Length, MIL Connector

Click this image to zoom it.

Move the mouse over the image to zoom

  • Global Harness Series, Free-Length, MIL Connector
  • Global Harness Series, Free-Length, MIL Connector
  • Global Harness Series, Free-Length, MIL Connector
  • Global Harness Series, Free-Length, MIL Connector

All-time-low price in same series additional significant discount for 20 pieces or more

  • Connection between Devices
  • PLC
  • Caulking


● A common model number has been adopted for Japan and China.
We offer a large price cut on purchases of 20 or more pieces.
● We support local supply for customers who are expanding into global business.



· The appearance and specifications are subject to change without notice.
· Please note that different equipment manufacturers sometimes use differently conceived contact arrangements.
· When there is no custom number specified, the connector pin number is printed on the mark tube.
· The shield holds the lead wire.
· The 50 core is a model with a single central guide key. Please note that models with one each at left and right (total of 2) are not
available.
 · The male connectors are gray.

Wiring and Wire Color Page >>Click here.
Component Page >>Click here.

PDF

Part Number

Configured Part Number is shown.

Specifications

Global Harness Series, Free-Length, MIL Connector:Related Image

Connector TypeShape Specification
Type
Outline Image DrawingCable TypeNumber
of
Cores
Specified
Length (m)
GLML
Pressure Welding Type Connector

Misumi Original
S
(Female)
Global Harness Series, Free-Length, MIL Connector:Related ImageGlobal Harness Series, Free-Length, MIL Connector:Related Image100.2

~

50

Can be specified by
increments
20
26
34
40
50
P
(Male for Relay)
Global Harness Series, Free-Length, MIL Connector:Related Image10
20
26
34
40
50
SS
(Female / Female)
Global Harness Series, Free-Length, MIL Connector:Related Image10
20
26
34
40
50
PP
(Male for Relay /
Male for Relay)
Global Harness Series, Free-Length, MIL Connector:Related Image10
20
26
34
40
50
PS
(Male / Female
for Relay)
Global Harness Series, Free-Length, MIL Connector:Related Image10
20
26
34
40
50


Global Harness Series, Free-Length, MIL Connector:Related Image

Connector TypeShape Specification
Type
Outline Image DrawingCable TypeNumber
of
Cores
Specified
Length (m)
GLML
Pressure Welding Type Connector

Misumi Original
SY
(Female / Y Terminal)
with Pin No.
Insertion Mark Tube
Global Harness Series, Free-Length, MIL Connector:Related ImageGlobal Harness Series, Free-Length, MIL Connector:Related Image100.2

~

50

Can be specified by
increments
20
26
34
40
50
PY
(Male for Relay /
Y Terminal) with Pin No.
Insertion Mark
Tube
Global Harness Series, Free-Length, MIL Connector:Related Image10
20
26
34
40
50
ST
(Female / Loose Wires)
with Pin No.
Insertion Mark Tube
Global Harness Series, Free-Length, MIL Connector:Related Image10
20
26
34
40
50
PT
(Male for Relay /
Loose Wires) with
Pin No. Insertion
Mark Tube
 Global Harness Series, Free-Length, MIL Connector:Related Image10
20
26
34
40
50

Specified Length (m)~ 0.91 ~ 44.1 ~ 50
Tolerance+20mm+50mm+ 3% of Specified Length
* The tolerance of the specified length is as described above.

More Information

Global Harness Series, Free-Length, MIL Connector:Related Image
Part Number
GLML-P-WE-50-[0.2-50/0.1]
GLML-PP-WE-50-[0.2-50/0.1]
GLML-PT-WE-50-[0.2-50/0.1]
GLML-S-WE-10-[0.2-50/0.1]
GLML-S-WE-20-[0.2-50/0.1]
GLML-S-WE-26-[0.2-50/0.1]
GLML-S-WE-34-[0.2-50/0.1]
GLML-S-WE-50-[0.2-50/0.1]
GLML-SS-WC-10-[0.2-50/0.1]
GLML-SS-WC-26-[0.2-50/0.1]
GLML-SS-WC-40-[0.2-50/0.1]
GLML-SS-WE-10-[0.2-50/0.1]
GLML-SS-WE-26-[0.2-50/0.1]
GLML-ST-WE-20-[0.2-50/0.1]
GLML-ST-WE-34-[0.2-50/0.1]
GLML-ST-WE-40-[0.2-50/0.1]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCN2 Number Of Cores Environment Resistance Specified Length
(m)

-

1 Piece(s) 10 Day(s) Cut off50-0.2 ~ 50

-

1 Piece(s) 10 Day(s) -50-0.2 ~ 50

-

1 Piece(s) 10 Day(s) -50-0.2 ~ 50

-

1 Piece(s) 10 Day(s) Cut off10-0.2 ~ 50

-

1 Piece(s) 10 Day(s) Cut off20-0.2 ~ 50

-

1 Piece(s) 10 Day(s) Cut off26-0.2 ~ 50

-

1 Piece(s) 10 Day(s) Cut off34-0.2 ~ 50

-

1 Piece(s) 10 Day(s) Cut off50-0.2 ~ 50

-

1 Piece(s) 8 Day(s) -10Oil-Resistant0.2 ~ 50

-

1 Piece(s) 8 Day(s) -26Oil-Resistant0.2 ~ 50

-

1 Piece(s) 8 Day(s) -40Oil-Resistant0.2 ~ 50

-

1 Piece(s) 10 Day(s) -10-0.2 ~ 50

-

1 Piece(s) 10 Day(s) -26-0.2 ~ 50

-

1 Piece(s) 10 Day(s) -20-0.2 ~ 50

-

1 Piece(s) 10 Day(s) -34-0.2 ~ 50

-

1 Piece(s) 10 Day(s) -40-0.2 ~ 50

Loading...

  1. 1

Basic Information

Connector type MIL Connector manufacturer Misumi Connector Shape Straight
Machining Method Pressure welding Cable shape Circular Hood Plastic
Voltage(V) 30 Shield Single Layer Cable Standard (UL/CSA) UL
Cable Color Black Twisted-Pair Included AWG Size 28

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)