(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
All-time-low price in same series additional significant discount for 20 pieces or more
● A common model number has been adopted for Japan and China.
● We offer a large price cut on purchases of 20 or more pieces.
● We support the local procurement of goods for customers seeking to launch their business onto the
global market.
· The appearance and specifications are subject to change without notice.
· When there is no custom number specified, the connector pin number is
printed on the mark tube.
· The shield holds the lead wire.
· Sheath peeling length can be designated as alteration service only for those with
terminals or mark tubes.
· The connector clamp parts of products that use WB cables (except 40 and 48
core models) are fixed with the sheath peeled and protected with a shrink tubing.
Wiring and Wire Color Page >>Click here.
Component Page >>Click here.
Part Number
Configured Part Number is shown.
Connector Type | Shape Specification Type | Outline Image Drawing (Unit: mm) | Cable Type | Number of Cores | Specified Length (m) |
GLFN Solder Type Connector M2.6 Screw Lock Type FUJITSU Component | S (Female) | ![]() | ![]() | 8 | 0.2 ~ 50 Can be specified by 0.1 m increments |
16 | |||||
24 | |||||
32 | |||||
40 | |||||
48 | |||||
P (Male for Relay) | ![]() | 8 | |||
16 | |||||
24 | |||||
32 | |||||
40 | |||||
48 | |||||
SS (Female / Female) | ![]() | 8 | |||
16 | |||||
24 | |||||
32 | |||||
40 | |||||
48 | |||||
PP (Male for Relay / Male for Relay) | ![]() | 8 | |||
16 | |||||
24 | |||||
32 | |||||
40 | |||||
48 | |||||
PS (Male / Female for Relay) | ![]() | 8 | |||
16 | |||||
24 | |||||
32 | |||||
40 | |||||
48 |
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
Connector Type | Shape Specification Type | Outline Image Drawing (Unit: mm) | Cable Type | Number of Cores | Specified Length (m) |
GLFN Solder Type Connector M2.6 Screw Lock Type FUJITSU Component | SY (Female / Y Terminal) with Pin No. Insertion Mark Tube | ![]() | ![]() | 8 | 0.2 ~ 50 Can be specified by 0.1 m increments |
16 | |||||
24 | |||||
32 | |||||
40 | |||||
48 | |||||
PY (Male for Relay / Y Terminal) with Pin No. Insertion Mark Tube | ![]() | 8 | |||
16 | |||||
24 | |||||
32 | |||||
40 | |||||
48 | |||||
ST (Female / Separated Wire) Pin No. Insertion With Mark Tube | ![]() | 8 | |||
16 | |||||
24 | |||||
32 | |||||
40 | |||||
48 | |||||
PT (Male for Relay / Loose Wires) with Pin No. Insertion Mark Tube | ![]() | 8 | |||
16 | |||||
24 | |||||
32 | |||||
40 | |||||
48 |
Connector Type | Pin Arrangement | Product Drawings | Cable | Number of Cores | Specified Length(m) |
GLFN Solder Connector M2.6 Screw Lock FUJITSU ![]() Female | S (Female) | ![]() | ![]() | 8 16 24 32 40 48 (48-core products are not compatible with “WC” oil resistant cables) | 0.2~50 Can be specified down to 0.1m increments |
P (Male) | ![]() | ||||
SS (Female/Female) | ![]() | ||||
PP (Male/Male) | ![]() | ||||
PS (Male/Female) | ![]() |
FCN Connector Harnesses, Angle with Hood ![]() >>Click here | FCN Connector Harnesses, Slim Pressure Weld ![]() >>Click here | FCN Connector Harnesses, Loose Wire with Hood Female ![]() >>Click here | FCN Connectors, Terminal Block![]() >>Click here |
Connector Type | Pin Arrangement | Product Drawings | Cable | Number of Cores | Specified Length(m) |
GLFN Solder Connector M2.6 Screw Lock FUJITSU ![]() Female | SY (Female/Fork Terminal) With Pin Number With Wire Marker | ![]() | ![]() | 8 16 24 32 40 48 (48-core products are not compatible with “WC” oil resistant cables) | 0.2~50 Can be specified down to 0.1m increments |
PY (Male Fork Terminal) With Pin Number With Wire Marker | ![]() | ||||
ST (Female/Wire Marker) With Pin Number With Wire Marker | ![]() | ||||
PT (Male/Wire Marker) With Pin Number With Wire Marker | ![]() |
Connector Type | Pin Arrangement | Product Drawings | Number of Cores | Full Length(m) |
GLFNS Solder Connector M2.6 Screw Lock FUJITSU ![]() | SS-WA (Female/Female) | ![]() | 40 | 0.5 1 2 |
Part Number |
---|
GLFN-P-WC-8-[0.2-50/0.1] |
GLFN-P-WC-16-[0.2-50/0.1] |
GLFN-P-WE-8-[0.2-50/0.1] |
GLFN-P-WE-32-[0.2-50/0.1] |
GLFN-P-WE-48-[0.2-50/0.1] |
GLFN-PP-WC-8-[0.2-50/0.1] |
GLFN-PP-WC-16-[0.2-50/0.1] |
GLFN-PP-WE-8-[0.2-50/0.1] |
GLFN-PP-WE-32-[0.2-50/0.1] |
GLFN-PP-WE-48-[0.2-50/0.1] |
GLFN-PS-WC-8-[0.2-50/0.1] |
GLFN-PS-WE-8-[0.2-50/0.1] |
GLFN-PS-WE-32-[0.2-50/0.1] |
GLFN-PS-WE-48-[0.2-50/0.1] |
GLFN-PT-WC-8-[0.2-50/0.1] |
GLFN-PT-WC-16-[0.2-50/0.1] |
GLFN-PT-WE-8-[0.2-50/0.1] |
GLFN-PT-WE-32-[0.2-50/0.1] |
GLFN-PT-WE-48-[0.2-50/0.1] |
GLFN-PY-WC-8-[0.2-50/0.1] |
GLFN-PY-WC-16-[0.2-50/0.1] |
GLFN-PY-WE-8-[0.2-50/0.1] |
GLFN-PY-WE-32-[0.2-50/0.1] |
GLFN-PY-WE-48-[0.2-50/0.1] |
GLFN-S-WC-8-[0.2-50/0.1] |
GLFN-S-WC-24-[0.2-50/0.1] |
GLFN-S-WC-40-[0.2-50/0.1] |
GLFN-S-WE-8-[0.2-50/0.1] |
GLFN-S-WE-24-[0.2-50/0.1] |
GLFN-S-WE-32-[0.2-50/0.1] |
GLFN-S-WE-40-[0.2-50/0.1] |
GLFN-S-WE-48-[0.2-50/0.1] |
GLFN-SS-WC-8-[0.2-50/0.1] |
GLFN-SS-WC-24-[0.2-50/0.1] |
GLFN-SS-WC-40-[0.2-50/0.1] |
GLFN-SS-WE-8-[0.2-50/0.1] |
GLFN-SS-WE-24-[0.2-50/0.1] |
GLFN-SS-WE-32-[0.2-50/0.1] |
GLFN-SS-WE-40-[0.2-50/0.1] |
GLFN-SS-WE-48-[0.2-50/0.1] |
GLFN-ST-WC-8-[0.2-50/0.1] |
GLFN-ST-WC-24-[0.2-50/0.1] |
GLFN-ST-WC-40-[0.2-50/0.1] |
GLFN-ST-WE-8-[0.2-50/0.1] |
GLFN-ST-WE-24-[0.2-50/0.1] |
GLFN-ST-WE-32-[0.2-50/0.1] |
GLFN-ST-WE-40-[0.2-50/0.1] |
GLFN-ST-WE-48-[0.2-50/0.1] |
GLFN-SY-WC-8-[0.2-50/0.1] |
GLFN-SY-WC-24-[0.2-50/0.1] |
GLFN-SY-WC-40-[0.2-50/0.1] |
GLFN-SY-WE-8-[0.2-50/0.1] |
GLFN-SY-WE-24-[0.2-50/0.1] |
GLFN-SY-WE-32-[0.2-50/0.1] |
GLFN-SY-WE-40-[0.2-50/0.1] |
GLFN-SY-WE-48-[0.2-50/0.1] |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | CN2 | Number Of Cores | Environment Resistance | Specified Length (m) |
---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 10 Day(s) | Cut off | 8 | Oil-Resistant | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | Cut off | 16 | Oil-Resistant | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | Cut off | 8 | - | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | Cut off | 32 | - | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | Cut off | 48 | - | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | - | 8 | Oil-Resistant | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | - | 16 | Oil-Resistant | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | - | 8 | - | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | - | 32 | - | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | - | 48 | - | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | - | 8 | Oil-Resistant | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | - | 8 | - | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | - | 32 | - | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | - | 48 | - | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | - | 8 | Oil-Resistant | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | - | 16 | Oil-Resistant | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | - | 8 | - | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | - | 32 | - | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | - | 48 | - | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | Y terminal | 8 | Oil-Resistant | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | Y terminal | 16 | Oil-Resistant | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | Y terminal | 8 | - | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | Y terminal | 32 | - | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | Y terminal | 48 | - | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | Cut off | 8 | Oil-Resistant | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | Cut off | 24 | Oil-Resistant | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | Cut off | 40 | Oil-Resistant | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | Cut off | 8 | - | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | Cut off | 24 | - | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | Cut off | 32 | - | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | Cut off | 40 | - | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | Cut off | 48 | - | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | - | 8 | Oil-Resistant | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | - | 24 | Oil-Resistant | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | - | 40 | Oil-Resistant | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | - | 8 | - | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | - | 24 | - | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | - | 32 | - | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | - | 40 | - | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | - | 48 | - | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | - | 8 | Oil-Resistant | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | - | 24 | Oil-Resistant | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | - | 40 | Oil-Resistant | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | - | 8 | - | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | - | 24 | - | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | - | 32 | - | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | - | 40 | - | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | - | 48 | - | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | Y terminal | 8 | Oil-Resistant | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | Y terminal | 24 | Oil-Resistant | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | Y terminal | 40 | Oil-Resistant | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | Y terminal | 8 | - | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | Y terminal | 24 | - | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | Y terminal | 32 | - | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | Y terminal | 40 | - | 0.2 ~ 50 | ||
- | 1 Piece(s) | 10 Day(s) | Y terminal | 48 | - | 0.2 ~ 50 |
Part Number |
---|
Loading...
Connector type | FCN | Connector manufacturer | Fujitsu | Connector Shape | Straight |
---|---|---|---|---|---|
Machining Method | Solder | Cable shape | Circular | Hood | Plastic |
Hood screw | M2.6 screw lock | Voltage(V) | 30 | Shield | Single Layer |
Cable Standard (UL/CSA) | UL | Cable Color | Black | Twisted-Pair | Included |
AWG Size | 28 | Electroplating | Gold Plated |
Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy