(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Sino-Japanese Common Model Used Branded Material Used Mitsubishi FX Series Compatible Harness
Part Number
Configured Part Number is shown.
(1) One end cut off | (2) Dual-end connectors | (3) Applicable cables (1 m terminal block set) | ||
![]() | ●Refer to the respective product page for angle types and different cable types. ●Refer to Connection Diagram Page for wire colors. | ![]() | ●Refer to the respective product page for angle types and different cable types. ●Can be used together with applicable terminal blocks. | ![]() |
PLC Model Number | (1) One end cut off | (2) Dual-end connectors | (3) Applicable cables (1 m terminal block set) | |||
Model Number | Specified Length (m) | Model Number | Specified Length (m) | Model Number | ||
Program Transfer | FX Series CPU | GPN-F4D-WM | 0.2 ~ 9 (Can be specified by 0.1 m increments) | |||
Basic Unit | FX3UC-16MT/D FX3UC-32MT/D FX3GC-32MT/D FX3GC-32MT/DSS FX3UC-64MT/D FX3UC-96MT/D FX3UC-32MT-LT FX2NC-16MT FX2NC-32MT FX2NC-64MT FX2NC-96MT FX1NC-16MT FX1NC-32MT FX3UC-16MT/DSS FX3UC-32MT/DSS FX3UC-64MT/DSS FX3UC-96MT / DSS | GPN-F2S-WA-(Length) | 0.2 ~ 50 (Can be specified by 0.1m increments) | GPN-F2D-WA-(Length) | 0.2 ~ 50 (Can be specified by 0.1m increments) | GRPTS-M20-M20-1-SET |
Expansion Unit | FX2NC-16EX FX2NC-32EX FX2NC-16EYT FX2NC-32EYT FX2NC-16EX-DS FX2NC-32EX-DS FX2NC-16EYT-DSS FX2NC-32EYT-DSS | GPN-F2S-WA-(Length) | GPN-F2D-WA-(Length) | GRPTS-M20-M20-1-SET | ||
Locating Unit | FX2N-10GM FX2N-20GM | GPN-F2S-WA-(Length) | GPN-F2D-WA-(Length) | GRPTS-M20-M20-1-SET | ||
Pulse Output Block | FX2N-10PG | GPN-F2S-WA-(Length) | GPN-F2D-WA-(Length) | GRPTS-M20-M20-1-SET |
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
(4) With Y terminal | |
![]() | ●A cable that comes with a Y terminal and mark tube with PLC signal names. |
PLC Model Number | (4) With Y terminal | Connection Diagram Page | |||
Model Number | Specified Length (m) | ||||
Basic Unit | FX3UC-32MT/D FX3GC-32MT/D FX3UC-32MT-LT FX2NC-32MT FX1NC-32MT | Input | GPN-F5Y-WA-(Length) | 0.2 ~ 50 (Can be specified by 0.1 m increments) | >>Click here |
Output | GPN-F6Y-WA-(Length) | ||||
FX3UC-32MT/DSS FX3GC-32MT/DSS | Input | GPN-F48Y-WA-(Length) | |||
Output | GPN-F49Y-WA-(Length) | ||||
FX3UC-16MT/D FX2NC-16MT FX1NC-16MT | Input | GPN-F7Y-WA-(Length) | |||
Output | GPN-F8Y-WA-(Length) | ||||
FX3UC-16MT/DSS FX2NC-16MT/DSS | Input | GPN-F52Y-WA-(Length) | |||
Output | GPN-F53Y-WA-(Length) | ||||
FX3UC-64MT/D FX2NC-64MT | Input 1 | GPN-F9Y-WA-(Length) | |||
Output 1 | GPN-F22Y-WA-(Length) | ||||
Input 2 | GPN-F23Y-WA-(Length) | ||||
Output 2 | GPN-F24Y-WA-(Length) | ||||
FX3UC-64MT/DSS | Input 1 | GPN-F54Y-WA-(Length) | |||
Output 1 | GPN-F55Y-WA-(Length) | ||||
Input 2 | GPN-F56Y-WA-(Length) | ||||
Output 2 | GPN-F57Y-WA-(Length) | ||||
FX3UC-96MT/D FX2NC-96MT | Input 1 | GPN-F25Y-WA-(Length) | |||
Output 1 | GPN-F26Y-WA-(Length) | ||||
Input 2 | GPN-F27Y-WA-(Length) | ||||
Output 2 | GPN-F28Y-WA-(Length) | ||||
Input 3 | GPN-F29Y-WA-(Length) | ||||
Output 3 | GPN-F32Y-WA-(Length) | ||||
FX3UC-96MT / DSS | Input 1 | GPN-F54Y-WA-(Length) | |||
Output 1 | GPN-F55Y-WA-(Length) | ||||
Input 2 | GPN-F56Y-WA-(Length) | ||||
Output 2 | GPN-F57Y-WA-(Length) | ||||
Input 3 | GPN-F58Y-WA-(Length) | ||||
Output 3 | GPN-F59Y-WA-(Length) | ||||
Expansion Unit | FX2NC-16EX | GPN-F33Y-WA-(Length) | |||
FX2NC-16EX-DS | GPN-F62Y-WA-(Length) | ||||
FX2NC-32EX | Input 1 | GPN-F34Y-WA-(Length) | |||
Input 2 | GPN-F35Y-WA-(Length) | ||||
FX2NC-32EX-DS | Input 1 | GPN-F62Y-WA-(Length) | |||
Input 2 | GPN-F63Y-WA-(Length) | ||||
FX2NC-16EYT | GPN-F36Y-WA-(Length) | ||||
FX2NC-16EYT-DSS | GPN-F64Y-WA-(Length) | ||||
FX2NC-32EYT | Output 1 | GPN-F37Y-WA-(Length) | |||
Output 2 | GPN-F38Y-WA-(Length) | ||||
FX2NC-32EYT-DSS | Output 1 | GPN-F64Y-WA-(Length) | |||
Output 2 | GPN-F65Y-WA-(Length) | ||||
Positioning Unit | FX2N-10GM | Input / Output 1 | GPN-F39Y-WA-(Length) | ||
Input / Output 2 | GPN-F42Y-WA-(Length) | ||||
FX2N-20GM | Input / Output 1 | GPN-F43Y-WA-(Length) | |||
Input / Output 2 | GPN-F44Y-WA-(Length) | ||||
Input / Output 3 | GPN-F45Y-WA-(Length) | ||||
Input / Output 4 | GPN-F46Y-WA-(Length) | ||||
Pulse Output Block | FX2N-10PG | GPN-F47Y-WA-(Length) |
Part Number |
---|
GPN-F5T-WE-[0.2-50/0.1] |
GPN-F6T-WE-[0.2-50/0.1] |
GPN-F7T-WE-[0.2-50/0.1] |
GPN-F8T-WE-[0.2-50/0.1] |
GPN-F9T-WE-[0.2-50/0.1] |
GPN-F43T-WE-[0.2-50/0.1] |
GPN-F44T-WE-[0.2-50/0.1] |
GPN-F45T-WE-[0.2-50/0.1] |
GPN-F46T-WE-[0.2-50/0.1] |
GPN-F47T-WE-[0.2-50/0.1] |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Specified Length (m) |
---|---|---|---|---|---|
- | 1 Piece(s) | 8 Day(s) | 0.2 ~ 50 | ||
- | 1 Piece(s) | 8 Day(s) | 0.2 ~ 50 | ||
- | 1 Piece(s) | 8 Day(s) | 0.2 ~ 50 | ||
- | 1 Piece(s) | 8 Day(s) | 0.2 ~ 50 | ||
- | 1 Piece(s) | 8 Day(s) | 0.2 ~ 50 | ||
- | 1 Piece(s) | 8 Day(s) | 0.2 ~ 50 | ||
- | 1 Piece(s) | 8 Day(s) | 0.2 ~ 50 | ||
- | 1 Piece(s) | 8 Day(s) | 0.2 ~ 50 | ||
- | 1 Piece(s) | 8 Day(s) | 0.2 ~ 50 | ||
- | 1 Piece(s) | 8 Day(s) | 0.2 ~ 50 |
Loading...
External Features | Dual-ended Connectors | Connector Mounting Position | Middle Position | Cable | Without Shield |
---|---|---|---|---|---|
Connectors | MIL 20-core | Applicable Model | MITSUBISHI FX Series | PLC Part Number | Basic Unit-FX3UC-96MT/D/FX2NC-96MT-Input 3 |
MISUMI
Days to Ship : 10 Day(s)
MISUMI
Days to Ship : 8 Day(s) or more
MISUMI
Days to Ship : 10 Day(s)
MISUMI
Days to Ship : 8 Day(s) or more
MISUMI
Days to Ship : 8 Day(s) or more
MISUMI
Standard Price : MYR 89.43-
Days to Ship : 2 Day(s) or more
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy