(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

CENTRONICS Connectors Solder Screw Lock Male Connector for Circuit Board

CENTRONICS Connectors Solder Screw Lock Male Connector for Circuit Board

Click this image to zoom it.

Move the mouse over the image to zoom

  • CENTRONICS Connectors Solder Screw Lock Male Connector for Circuit Board
  • CENTRONICS Connectors Solder Screw Lock Male Connector for Circuit Board
  • CENTRONICS Connectors Solder Screw Lock Male Connector for Circuit Board
  • Volume Discount

FEATURES  MISUMI original male CENTRONICS connector for circuit board installation
●This connector is mounted on the circuit board and used to connect with a female connector. Circuit board is packaged with soldering.
· It can also be connected with similar connectors from other manufacturers, but check the specifications and properties carefully before use.
· For details on the combination method of connectors, refer to >>Click here.

Part Number

Configured Part Number is shown.

RC-40500-BSP

Specification Table




Part NumberNumber of CoresA(mm)B(mm)C(mm)D(mm)Weight (g)
RC-40140-BSP1412.9625.636.043.99.5
RC-40240-BSP2423.7636.346.854.712
RC-40360-BSP3636.7249.359.767.715
RC-40500-BSP5051.8464.474.982.819

Overview/Features

[M]Material
HardwareIron
Contact TerminalCopper Alloy
Insulator MaterialPBT (UL94V-0) Blue
Electrical characteristics
Rated Current5A
Rated Voltage250VAC
Insulation Impedance1000MΩ Min
Maximum Voltage1,000V (1 Minute)
Constant Resistance30mΩ Max
Operating Temperature-55℃~+105℃
Part Number
RC-40500-BSP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 45.38

1 Piece(s)Available 22 Day(s)

Loading...

  1. 1

Product Drawings

 

Basic Information

Connector Shape Square shape Applicable pin/contact Male (plug) Number of Pins 50
Application Circuit Board to Circuit Board Allowable Current(A) 5 Allowable Voltage(V) AC250
Wire connection method Solder Connection direction Straight Protection function (environmentally resistant) None
Shape D-sub Type Maximum Voltage 1000Vr.m.s/1 minute Impedance (Detail) 20mΩ(at 20mV or Less and 100mA or Less)
Contact Material Copper Alloy Weight(g) 22.16

Please check the type/dimensions/specifications of the part RC-40500-BSP in the CENTRONICS Connectors Solder Screw Lock Male Connector for Circuit Board series.

Additional Products in this Category

Tech Support