(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Resin Bayonet Connectors · MBC Series, Straight Plug

Resin Bayonet Connectors · MBC Series, Straight Plug

Click this image to zoom it.

Move the mouse over the image to zoom

  • Resin Bayonet Connectors · MBC Series, Straight Plug
  • Resin Bayonet Connectors · MBC Series, Straight Plug
  • Resin Bayonet Connectors · MBC Series, Straight Plug
  • Resin Bayonet Connectors · MBC Series, Straight Plug
  • Resin Bayonet Connectors · MBC Series, Straight Plug
  • Volume Discount

FEATURES  Buckled straight plug with a nylon shell
● Buckle connection for fast attachment and detachment.
● Straight plug has a nylon shell, offering high environment resistance.
●Straight plugs capable of connecting to panel mount sockets.
·Applicable Electric Wire OD Range: 3~6mm

Manufacturer: WEIPU

PDFP.1219

Japanese Only

Specification Table




ShapeNumber of CoresWiring MethodMating ComponentsApplicable Electric Wire mm2
MBC-TS-2-P2SolderMBC-ZPR≤4.17
MBC-TS-3-P3
MBC-TS-4-P4
MBC-TS-5-P5
MBC-TS-7-P7≤2
MBC-TS-9-P9≤0.785
MBC-TS-12-P12
Part Number
MBC-TS-2-P
MBC-TS-3-P
MBC-TS-4-P
MBC-TS-5-P
MBC-TS-7-P
MBC-TS-12-P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber Of Pins Allowable Current
(A)
Allowable Voltage
(V)

MYR 53.43

1 Piece(s)Available 11 Day(s) 230AC500

MYR 53.45

1 Piece(s)Available 11 Day(s) 330AC500

MYR 53.60

1 Piece(s)Available 11 Day(s) 430AC500

MYR 53.61

1 Piece(s)Available 11 Day(s) 530AC500

MYR 54.81

1 Piece(s)Available 11 Day(s) 715AC500

MYR 54.45

1 Piece(s)Available 11 Day(s) 125-

Loading...

  1. 1

Product Drawings

 

Basic Information

Connector Shape Circular Type Connector series initials M・N・O Applicable pin/contact Male (plug)
Application Cable to cable Wire connection method Solder Connection direction Straight
Protection function (environmentally resistant) Present Maximum Voltage(Vr.m.s) 1500 Shape Straight
AWG Code 18 or Less

Additional Products in this Category

Tech Support