(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Crossing Fittings for BTFE Series European Style Terminal Blocks【10 Pieces Per Package】

Crossing Fittings for BTFE Series European Style Terminal Blocks

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

FEATURES  BTFE series crossing fittings
●10 pcs/pack.
●Material: PA66 (UL94-V0).
●Used in combination with products shown on >>Click here and >>Click here.

Specification Table




Part NumberPackage QuantityColor
BTFE-2J-G-10P10 pcsGrey
BTFE-2J-GN-10PMetal
Part Number
BTFE-2J-G-10P
BTFE-2J-GN-10P
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

MYR 50.03

10 Pieces Per Package

1 Pack(s)Available 11 Day(s)

MYR 48.43

10 Pieces Per Package

1 Pack(s)Available 11 Day(s)

Loading...

  1. 1

Product Drawings

 

Basic Information

Color Gray Material PA66(UL94-V0) Dimensions(mm) 4×22×8

Additional Products in this Category

Tech Support