(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Heat-Resistant Power Supply/Signal Cable ⋅ HEAT-Pro-MASTER Series, Silicon Rubber YGZ 300/500V Cable without Shield

Heat-Resistant Power Supply/Signal Cable ⋅ HEAT-Pro-MASTER Series, Silicon Rubber YGZ 300/500V Cable without Shield

Click this image to zoom it.

Move the mouse over the image to zoom

FEATURES  MISUMI MASTER CABLE
●Uses high quality silicone rubber cable that is water and mildew proof with high-temperature resistance.
● Highly flexible for easy wiring.
●RoHS compliant.
a.Cut-to-length orders: enter requested length in the Length section (up to 100m)
b.Whole roll orders: enter 100 in the Length section.
NOTE:1 roll=100m
· MISUMI may make design changes without notice resulting in color and flexibility variations.

Part Number

Configured Part Number is shown.

Specification Table




ShapeAWG SizeNumber of CoresLengthSection Area
(mm2)
Twisting
Structure
Number of
Wire Cores
Cable
OD
(mm)
Reference
Weight
kg/km
Electrical PropertiesConductorInsulationWire Core
OD(mm)
Sheath
Maximum Allowable Current
A(30℃)
Conductor Resistance
Ω/km
(20℃)
Maximum Voltage
V/minute
Core Wire Structure
pcs/mm
Outer Diameter(mm)ElectroplatingThickness
(mm)
MaterialThickness
(mm)
Material
MAHT-P3SC2021~100
(Can be specified down to 1m increments)
0.5Twisted25.9387A40.1 or Less150021/0.180.95Tin0.4Silicone Rubber1.751.2Silicone Rubber
336.8500.52.01.2
447.2591.2
558.0721.3
668.6831.3
778.6911.3
889.21021.3
101010.91311.45
1920.7527.4539A26.7 or Less150042/0.151.120.62.41.3
337.8661.3
448.5781.35
559.2971.35
669.91131.35
779.91251.35
8810.91461.5
101013.62032.0
1821.027.658Overview/Features
Current Conductivity Coefficient in Case of Temperature Change
Environmental Temperature(℃)30405060708090100
Current Reduction Factor10.920.890.860.830.790.750.72
Environmental Temperature(℃)110120130140150160170180
Current Reduction Factor0.690.650.60.560.510.460.40.32
Allowable current value indicates the calculated value of 1 cable laid above ground in ambient temperature of 30℃, and is not a guaranteed value.
If the ambient temperature is 30℃ or above, the above current reduction factor is multiplied by the allowable current.

Wire Core Identification Table
Number of CoresColor and Number Identification
2Red, Blue
3Red, Blue, Black
4Red, Blue, Black, Green
5Red 1, Red 2, Blue 1, Blue 2, Black
6Red 1, Red 2, Blue 1, Blue 2, Black 1, Black 2
7Red 1, Red 2, Blue 1, Blue 2, Black 1, Black 2, Green
8Red 1, Red 2, Blue 1, Blue 2, Black 1, Black 2, Green 1, Green 2
10Red 1, Red 2, Red 3, Blue 1, Blue 2, Blue 3, Black 1, Black 2, Green 1, Green 2
※Wires in repeated colors with more than 5 cores are distinguished by white numbers


※Note that the wire core number is “2” when the core number/pair number is marked as 1P.
※ The specification conversion is for reference only. For details, refer to the Line Number Table at >> Click here.
* Maximum allowable current is to be used only as a reference value and is not guaranteed.
※ Material Acronym
[Electroplating] Tin…Tinned Annealed Copper Wire
[Material] PVC…Polyvinyl chloride PE…Polyethylene materials
P…Polyester materials Fluorine…Various fluoro resins ※…Others
※The color and flexibility may vary with manufacturer.
Refer to the website for the latest information.
Part Number
MAHT-P3SC-14-2-[1-100/1]
MAHT-P3SC-14-3-[1-100/1]
MAHT-P3SC-14-4-[1-100/1]
MAHT-P3SC-16-2-[1-100/1]
MAHT-P3SC-16-3-[1-100/1]
MAHT-P3SC-16-4-[1-100/1]
MAHT-P3SC-16-5-[1-100/1]
MAHT-P3SC-18-2-[1-100/1]
MAHT-P3SC-18-3-[1-100/1]
MAHT-P3SC-18-4-[1-100/1]
MAHT-P3SC-19-2-[1-100/1]
MAHT-P3SC-19-3-[1-100/1]
MAHT-P3SC-19-8-[1-100/1]
MAHT-P3SC-20-3-[1-100/1]
MAHT-P3SC-20-4-[1-100/1]
MAHT-P3SC-20-5-[1-100/1]
MAHT-P3SC-20-6-[1-100/1]
MAHT-P3SC-20-10-[1-100/1]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConductor Cross Section
(mm2)
Number Of Cores
(Core)
Logarithm AWG size
(AWG)
Finished outer diameter
(mm)

-

1 Piece(s) 10 Day(s) 2.521P149.6

-

1 Piece(s) 10 Day(s) 2.53-1410.4

-

1 Piece(s) 10 Day(s) 2.542P1412

-

1 Piece(s) 10 Day(s) 1.521P168

-

1 Piece(s) 10 Day(s) 1.53-168.5

-

1 Piece(s) 10 Day(s) 1.542P169.5

-

1 Piece(s) 10 Day(s) 1.55-1610.5

-

1 Piece(s) 10 Day(s) 121P187.6

-

1 Piece(s) 10 Day(s) 13-188

-

1 Piece(s) 10 Day(s) 142P188.7

-

1 Piece(s) 10 Day(s) 0.7521P197.4

-

1 Piece(s) 10 Day(s) 0.753-197.8

-

1 Piece(s) 10 Day(s) 0.7584P1910.9

-

1 Piece(s) 10 Day(s) 0.53-206.8

-

1 Piece(s) 10 Day(s) 0.542P207.2

-

1 Piece(s) 10 Day(s) 0.55-208

-

1 Piece(s) 10 Day(s) 0.563P208.6

-

1 Piece(s) 10 Day(s) 0.5105P2010.9
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConductor Cross Section
(mm2)
Number Of Cores
(Core)
Logarithm AWG size
(AWG)
Finished outer diameter
(mm)

Loading...

  1. 1

Basic Information

Shield None Sheath (outer coating) color Black Grounding Wire None
Properties Heat resistance / Chemical resistance Sheath (outer coating) material Rubber Power supply/signal Dual use
Electroplating Tin Maximum Voltage 500V/5min Twisting Structure Stranded Wire
  • The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs .

Tech Support

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time