(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Cable Ties With Clamp.
This tool come up with plastic clip clamp for grip the strenght metal sheet without drilling holes,
which helpful for simplifying processes, saving time to install the cable tie ( 1 pack per 50 pieces )
[Features]
• Operating temperature: -40~ +105°C
• Material used to produce:
Cable Ties and Clips : Nylon 66 (UL94HB)
Metal Fitting Part : C75S Steel (Chromium-free Surface Plating)
• Color: Black
[Applications]
Suitable for fixing ultra-thick panels where it is difficult to punch holes.
Part Number
Configured Part Number is shown.
ROEC24-50P
Product is not available in S.E.A.
Part Number | Package Quantity | Color | Banding Location | Banding Direction | Banding Type | Bundling Diameter (φmm) | Banding Size (mm) | Compatible Plate Thickness (mm) | Minimum Ring Tensile Strength (kgf) | |||
Minimum | Max. | Full Length | Width | Minimum | Max. | |||||||
RHEC9-50P | 50 pcs | Black | Above Clamp | Parallel with Attaching Clamp | General-Purpose Cable Ties (Serrated Inside) | 5.0 | 45 | 202 | 4.6 | 1.0 | 3.0 | 22.94 |
RHEC10-50P | Perpendicular to Attaching Clamp | |||||||||||
RHEC19-50P | Parallel with Attaching Clamp | 3.0 | 6.0 | |||||||||
RHEC20-50P | Perpendicular to Attaching Clamp | |||||||||||
RHEC21-50P | Clamp Side | Perpendicular to Attaching Clamp | 1.0 | 3.0 | ||||||||
ROEC22-50P | Parallel with Attaching Clamp | Wear-Resistant Cable Ties (Serrated Outside) | 200 | |||||||||
ROEC23-50P | Perpendicular to Attaching Clamp | 3.0 | 6.0 | |||||||||
ROEC24-50P | Parallel with Attaching Clamp |
Material | Cable Ties and Clips | Nylon 66 |
Metal Fitting Part | C75S Steel (Chromium-free Surface Plating) | |
Operating Temperature Range | -40℃~+105℃ | |
Flame Retardant | UL94HB |
Part Number |
---|
ROEC24-50P |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship |
---|---|---|---|---|---|
MYR 131.71 | 50 Pieces Per Package | 1 Pack(s) | Available | 11 Day(s) |
Part Number |
---|
Overall Length(mm) | 200 | Width(mm) | 4.6 | Material | Nylon |
---|---|---|---|---|---|
Color | Black | Flame retardant grade (main raw materials) | Other | Material(Detail) | Nylon 66, UL94V-2 |
Package(PCS) | 100 | Banding Location | Above Clamp | Banding Direction | Parallel with Attaching Clamp |
Minimum Compatible Plate Thickness(mm) | 1.0 | Maximum Compatible Plate Thickness(mm) | 3.0 | Operating Temperature Range (Min~Max)(℃) | -40~+85 |
Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy