(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Diagonal Pliers with Stripping Hole

Diagonal Pliers with Stripping Hole

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

FEATURES  Diagonal pliers with stripping hole
● High-quality product, allowing for use with ease of mind.
● Hardness of knife edge is HRC58.
● Suitable for cutting copper and iron wires.
●Two stripping hole specifications are available.
· Do not cut with the front end of blade edge, and verify if the object is within its cutting capacity.
· Do not expose to or use in a humid environment.

Manufacturer: HOZAN

Part Number

Configured Part Number is shown.

CYD-N-5-150

Specification Table




Part NumberLength
(mm)
Hardness of Knife EdgeCutting CapacityStripping HoleWeight
(g)
Copper WireCopper Stranded WireIron Wire
CYD-N-5-150150HRC58φ2.62mm2φ1.4φ1.2, φ1.6140
Part Number
CYD-N-5-150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 222.90

1 Piece(s)Available 11 Day(s)

Loading...

  1. 1
 

Basic Information

Series Cable Cutter Full Length(mm) 235 Hardness of Knife Edge HRC46±4
Cutting Capacity (Copper Wire)(mm) 1.6 Cutting Capacity (Iron Wire)(mm) 0.8 Cutting Capacity (Copper Stranded Wire)(mm2) 1.25

Additional Products in this Category

Tech Support