(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Heavy Duty Waterproof Connectors ⋅ Han Series, Han K Type Connector (Threaded Wiring)

Heavy Duty Waterproof Connectors ⋅ Han Series, Han K Type Connector (Threaded Wiring)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

FEATURES  Han waterproof K type connector
●The wire connection is a screw model that can connect easily with a flathead screwdriver. No special tools are required.
● Some models support both power supply connection and signal connection in the same shell.
●UL No. E235076
Basic SPECS
Applicable Wire Size: AWG24~15 or 0.2mm2~2.5mm2
Wire Stripping Size: 7.5mm
For characteristics and materials, refer to >>Click here
·· Connector hood and base are not included. Purchase separately.

Manufacturer: HARTING

Specification Table




Part NumberNumber of CoresNumber of Cores in Power Supply AreaNumber of Cores in Signal AreaShapeCompatible HoodApplicable PedestalWeight
(g)
0938-006-26014/04+PE-MaleE Type
(>>Click here
>>Click here
>>Click here
>>Click here
>>Click here
>>Click here)
>>Click here
>>Click here
>>Click here
>>Click here
119.2
0938-006-26114/24+PE2115.4
0938-012-26014/84+PE8145.8
0938-018-26016/126+PE12147.1
0938-006-27014/04+PE-Female119.4
0938-006-27114/24+PE2115
0938-012-27014/84+PE8147.4
0938-018-27016/126+PE12151.2
(Note) Signal cores for 0938-018-2601 and 0938-018-2701 products are included in the IEC standard. If they are used for grounding, their rated current is 230V, while for other connections, their rated current is 400V.
Part Number
0938-006-2601
0938-006-2611
0938-006-2701
0938-006-2711
0938-018-2701
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable pin/contact

MYR 306.68

1 Piece(s)Available 7 Day(s) Male (plug)

MYR 289.36

1 Piece(s)Available 7 Day(s) Male (plug)

MYR 401.06

1 Piece(s)Available 7 Day(s) Female (socket)

MYR 383.11

1 Piece(s)Available 7 Day(s) Female (socket)

MYR 535.46

1 Piece(s)Available 7 Day(s) Female (socket)

Loading...

  1. 1

Product Drawings

 

Basic Information

Application Cable to Circuit Board Wire connection method Screw fastening Representative Standard UL / CSA
Compatible Cable Specification 0.2~2.5mm ²

Additional Products in this Category

Tech Support