(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/3 to 0:00 (MYT) 10/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

AC Cord, Fixed Length (PSE), L-Type Single-Side Cut-Off Socket

AC Cord, Fixed Length (PSE), L-Type Single-Side Cut-Off Socket

Click this image to zoom it.

Part Number

Configured Part Number is shown.

H-JPSLT-2

Specification Table

ModelOverall Length
H-JPSLT-22 m
H-JPSLT-33m
Part Number
H-JPSLT-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

MYR 32.22

1 Piece(s)Available 4 Day(s) or more 10

Loading...

  1. 1

Basic Information

Plug shape Other Socket shape IEC C13 Cable Length(m) 2
Color Black Rated Current(A) 7 Rated Voltage(V) 125
Supported countries (standards) Japan (PSE) Cable type VCTF / 3 x 0.75 mm2 Connector shape L-Shaped
Cable shape Round Shape

Please check the type/dimensions/specifications of the part H-JPSLT-2 in the AC Cord, Fixed Length (PSE), L-Type Single-Side Cut-Off Socket series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)