(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Tweezers (Tapered Bent Model)

Click this image to zoom it.

Move the mouse over the image to zoom

Tweezers (Tapered Bent Model)

Standard Unit Price:
MYR 20.72
Days to Ship :
2 Day(s)

Since the tips are bent, they are suitable for mounting and removing small parts in factories, etc., as well as for special work and work in narrow spaces.

Basic Specifications

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
2 Day(s)
MYR 20.72

Part Number : TZ-4
Days to Ship 2 Day(s)
Standard Unit Price MYR 20.72

Specificationtitle

  • Tip Type
    Curved Ends
  • Overall Length(mm)
    112
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Body
  • With/without tip replacement function
    Not Included
  • Width(mm)
    9

Loading...

Searching. Please wait.

Cancel

Specification and price

Specifications

 

Model Number Tip Type Width
(mm)
Total Length
(mm)
Weight
(g)
TZ-4 Curved Ends 9 112 20

 

[Specifications]
● Material: Stainless Steel


Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time