(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Drylin W, Single Rail Circular (Lubrication-Free Type), Single Rail

Drylin W, Single Rail Circular (Lubrication-Free Type), Single Rail

Puts installation space to effective use. Provides extensive protection against outside elements through maintenance-free and oil and lubricant free properties, as well as resistance to dust, water, chemicals, and shocks.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
WS-16;[160-4000/1]
WS-20;[160-4000/1]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSRail Outer Dimension (size)
(mm)
Mounting Surface Height H
(mm)

-

1 Piece(s) 15 Day(s) or more 101627

-

1 Piece(s) 15 Day(s) or more 102036
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSRail Outer Dimension (size)
(mm)
Mounting Surface Height H
(mm)

Loading...

  1. 1

Basic Information

Slider Shape Block type Sale Type Single Unit Types Single product (rail)
Type of Carriage Round shape

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time