(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
- Slide Rail (Overtravel Type), RS35D series from IMAO CORPORATION.
- RS35D series is 3 steps over travel type.
- The overall length of the slide rail can be selected up to 711.2 mm.
- The travel length of slide rail can be selected up to 733.5 mm.
- Rated load of slide rail can be selected up to 588 N (When using two pieces).
- The material of slide rail is made of SPCC.
Japanese Only
Part Number |
---|
RS35D-12 |
RS35D-14 |
RS35D-18 |
RS35D-20 |
RS35D-22 |
RS35D-24 |
RS35D-26 |
RS35D-28 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Stroke Lt (mm) | Rail Length Ls (mm) | Load Rating (N/Pair) (N) | Stroke Ls [Classification] (mm) | Load Rating (when using 2) [Classification] (N) |
---|---|---|---|---|---|---|---|---|---|---|
MYR 116.91 | 1 Piece(s) | 9 Day(s) | 10 | 327.2 | 304.8 | 588 | ~350 | ~600 | ||
MYR 125.94 | 1 Piece(s) | 9 Day(s) | 10 | 377.9 | 355.6 | 578 | ~400 | ~600 | ||
MYR 145.22 | 1 Piece(s) | 7 Day(s) or more | 10 | 479.5 | 457.2 | 549 | ~500 | ~600 | ||
MYR 154.29 | 1 Piece(s) | 5 Day(s) or more | 10 | 530.3 | 508 | 529 | ~550 | ~600 | ||
MYR 164.55 | 1 Piece(s) | 5 Day(s) or more | 10 | 581.2 | 558.8 | 500 | ~600 | ~500 | ||
MYR 166.37 | 1 Piece(s) | 7 Day(s) or more | 10 | 631.9 | 609.6 | 480 | ~650 | ~500 | ||
MYR 176.02 | 1 Piece(s) | 7 Day(s) or more | 10 | 682.7 | 660.4 | 461 | ~700 | ~500 | ||
MYR 232.31 | 1 Piece(s) | 7 Day(s) or more | 10 | 733.5 | 711.2 | 441 | ~750 | ~500 |
Loading...
Types | Slide Shape | Rail Material | Steel | Rail Stage Number | 3 |
---|---|---|---|---|---|
Height(mm) | 19.1 | Width(mm) | 35.3 | Rail Surface Treatment | Gloss Chromate Treatment |
Locking Mechanism | No | Removal and Refitting | Not Applicable |
IMAO CORPORATION
Standard Price : MYR 204.29-
Days to Ship : 5 Day(s) or more
IMAO CORPORATION
Standard Price : MYR 110.06-
Days to Ship : 1 Day(s) or more
MISUMI
Standard Price : MYR 654.58-
Days to Ship : 2 Day(s) or more
IMAO CORPORATION
Standard Price : MYR 72.75-
Days to Ship : 9 Day(s)
IMAO CORPORATION
Standard Price : MYR 101.72-
Days to Ship : 1 Day(s) or more
TAKIGEN
Standard Price : MYR 176.07-
Days to Ship : 1 Day(s) or more
IMAO CORPORATION
Standard Price : MYR 68.38-
Days to Ship : 2 Day(s) or more
IMAO CORPORATION
Standard Price : MYR 112.24-
Days to Ship : 9 Day(s)
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy