(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Low Rate Head Screw (B Type) (BJ737-B)

Part Number

Configured Part Number is shown.

 
Part Number
BJ737-06025B
BJ737-06050B
BJ737-06075B
BJ737-08025B
BJ737-08050B
BJ737-08075B
BJ737-10050B
BJ737-10075B
BJ737-10100B
BJ737-12050B
BJ737-12075B
BJ737-12100B
BJ737-16050B
BJ737-16075B
BJ737-16100B
BJ737-16125B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSThread Diameter M Length L
(mm)
d
(φ)

MYR 74.51

1 Piece(s) 5 Day(s) or more 10M 6×12710

MYR 80.24

1 Piece(s) 5 Day(s) or more 10M 6×15210

MYR 85.96

1 Piece(s) 5 Day(s) or more 10M 6×17710

MYR 80.24

1 Piece(s) 5 Day(s) or more 10M8×1.252713

MYR 122.39

1 Piece(s) 9 Day(s) 10M8×1.255213

MYR 131.80

1 Piece(s) 8 Day(s) 10M8×1.257713

MYR 91.70

1 Piece(s) 8 Day(s) 10M10×1.55314

MYR 105.07

1 Piece(s) 5 Day(s) or more 10M10×1.57814

MYR 186.74

1 Piece(s) 9 Day(s) 10M10×1.510314

MYR 152.61

1 Piece(s) 8 Day(s) 10M12×1.755219

MYR 162.81

1 Piece(s) 11 Day(s) 10M12×1.757719

MYR 173.18

1 Piece(s) 8 Day(s) 10M12×1.7510219

MYR 191.98

1 Piece(s) 8 Day(s) 10M16×25124

MYR 217.26

1 Piece(s) 8 Day(s) 10M16×27624

MYR 162.38

1 Piece(s) 5 Day(s) or more 10M16×210124

MYR 253.38

1 Piece(s) 8 Day(s) 10M16×212624

Loading...

  1. 1

Basic Information

Body Material SCM435 / Hardening

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)