(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

KY Soft Braid

Part Number

Configured Part Number is shown.

Part Number
E-OHB-25-50M
E-OHB-38-50M
E-OHB-50-50M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipInner Diameter (φ) O.D.
(Ø)
Allowable Bending Radius at 20°C
(mm)
Operating Pressure at 20°C
(MPa)

MYR 3,190.83

1 Piece(s) 8 Day(s) or more 25331750~0.5

MYR 11,061.49

1 Piece(s) 8 Day(s) or more 38492650~0.5

MYR 11,061.49

1 Piece(s) 8 Day(s) or more 50633500~0.4

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Water / Foods Cutting Service Usage No Properties Low Elution / Low Odor
Hose Material Special Olefin Type Resin + Styrene Type Elastomer Joint Mount No Color Tone Natural
Operating Temperature Range(℃) -10~70 Standard Length(M) 50

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)