(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
・ Clear type that allows you to check the fluid firmly
・ Supports a wide range of conditions with a wide variety of sizes
[Applications]
・ As factory equipment piping, household water supply equipment, household watering equipment, agricultural watering equipment
Part Number
Configured Part Number is shown.
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Size (Internal Diameter) | Size (Outer Diameter) (Ø) | Minimum Bending Radius (mm) | Length (m) | Specifications | Maximum Operating Pressure (at Environmental Temperature of 23°C) (MPa) |
---|---|---|---|---|---|---|---|---|---|---|---|
MYR 109.98 | 1 Piece(s) | 4 Day(s) or more | 10 | 2 | 4 | 7 | 100 | Drum-Wound | 1.9 | ||
MYR 139.25 | 1 Piece(s) | 4 Day(s) or more | 10 | 3 | 5 | 16 | 100 | Drum-Wound | 1.5 | ||
MYR 218.52 | 1 Piece(s) | 8 Day(s) or more | 10 | 3 | 6 | 20 | 100 | Drum-Wound | 1.6 | ||
MYR 280.33 | 1 Piece(s) | 8 Day(s) or more | 10 | 4 | 6 | 19 | 200 | Drum-Wound | 0.90 | ||
MYR 170.58 | 1 Piece(s) | 4 Day(s) or more | 10 | 5 | 7 | 27 | 100 | Drum-Wound | 0.73 | ||
MYR 263.47 | 1 Piece(s) | 8 Day(s) or more | 10 | 5 | 8 | 24 | 100 | Drum-Wound | 0.80 | ||
MYR 381.47 | 1 Piece(s) | 8 Day(s) or more | 10 | 6 | 8 | 34 | 200 | Drum-Wound | 0.63 | ||
MYR 302.80 | 1 Piece(s) | 8 Day(s) or more | 10 | 6 | 9 | 27 | 100 | Drum-Wound | 0.67 | ||
MYR 568.17 | 1 Piece(s) | 8 Day(s) or more | 10 | 10 | 14 | 47 | 100 | Drum-Wound | 0.60 | ||
MYR 539.85 | 1 Piece(s) | 8 Day(s) or more | 10 | 12 | 18 | 49 | 50 | Drum-Wound | 0.70 | ||
MYR 426.43 | 1 Piece(s) | 8 Day(s) or more | 10 | 15 | 19 | 79 | 50 | Drum-Wound | 0.40 | ||
MYR 555.66 | 1 Piece(s) | 8 Day(s) or more | 10 | 15 | 20 | 74 | 50 | Drum-Wound | 0.43 | ||
MYR 493.85 | 1 Piece(s) | 8 Day(s) or more | 10 | 18 | 22 | 97 | 50 | Drum-Wound | 0.33 | ||
MYR 769.30 | 1 Piece(s) | 8 Day(s) or more | 10 | 19 | 25 | 90 | 50 | Reel-Wound | 0.40 | ||
MYR 276.73 | 1 Piece(s) | 8 Day(s) or more | 10 | 20 | 22 | 143 | 50 | Drum-Wound | 0.17 | ||
MYR 533.18 | 1 Piece(s) | 6 Day(s) or more | 10 | 20 | 24 | 112 | 50 | Reel-Wound | 0.23 | ||
MYR 604.49 | 1 Piece(s) | 6 Day(s) or more | 10 | 22 | 26 | 135 | 50 | Drum-Wound | 0.20 | ||
MYR 606.51 | 1 Piece(s) | 6 Day(s) or more | 10 | 25 | 29 | 158 | 50 | Reel-Wound | 0.17 | ||
MYR 774.73 | 1 Piece(s) | 6 Day(s) or more | 10 | 25 | 30 | 162 | 45 | Drum-Wound | 0.20 | ||
MYR 929.29 | 1 Piece(s) | 6 Day(s) or more | 10 | 25 | 31 | 132 | 50 | Reel-Wound | 0.30 | ||
MYR 771.13 | 1 Piece(s) | 12 Day(s) or more | 10 | 38 | 44 | 225 | 25 | Drum-Wound | 0.13 | ||
MYR 1,353.38 | 1 Piece(s) | 8 Day(s) or more | 10 | 38 | 44 | 225 | 50 | Reel-Wound | 0.13 | ||
MYR 1,643.65 | 1 Piece(s) | 8 Day(s) or more | 10 | 45 | 51 | 365 | 50 | Reel-Wound | 0.11 | ||
MYR 2,420.35 | 1 Piece(s) | 14 Day(s) or more | 10 | 50 | 58 | 345 | 50 | Reel-Wound | 0.09 | ||
MYR 1,650.65 | 1 Piece(s) | 8 Day(s) or more | 10 | 60 | 70 | 335 | 20 | Reel-Wound | 0.09 | ||
MYR 336.52 | 1 Piece(s) | 4 Day(s) or more | 10 | 7 | 10 | 33 | 100 | Drum-Wound | 0.50 | ||
MYR 476.99 | 1 Piece(s) | 8 Day(s) or more | 10 | 7 | 11 | 32 | 100 | Drum-Wound | 0.90 | ||
MYR 505.09 | 1 Piece(s) | 8 Day(s) or more | 10 | 8 | 12 | 41 | 100 | Drum-Wound | 0.77 | ||
MYR 561.28 | 1 Piece(s) | 8 Day(s) or more | 10 | 9 | 13 | 42 | 100 | Drum-Wound | 0.63 |
Part Number |
---|
Loading...
Applicable Fluid / Usage | Water | Cutting Service Usage | No | Quality | Cold Resistance / Clear Type |
---|---|---|---|---|---|
Hose Material | PVC | Mounting Metal Fittings | No | Color | Clear |
Operating Temperature Range(°C) | -10::60 | Qty.(piece) | 1 |
Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy