(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Vacuum Tweezers - Portable Chip Testing Device

Vacuum Tweezers - Portable Chip Testing Device

Can test for leaks that occur on the chip when using tweezer sets.

[Features]
· Portable chip testing device.
· A lightweight, easy to carry and convenient compact size, making it easy to use anywhere.
· Lever-lock manual tweezer set/manual tweezer set.
· The wafer surface only comes in contact at two points, minimizing contamination of the wafer.
· The use of a unique wafer stopper prevents extra contact with the wafer.
· No metals or adhesives are included in the main body, so it is easy to clean and maintain.

Part Number

Configured Part Number is shown.

901

Part Number
901
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

MYR 1,221.02

1 Piece(s) 4 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Inspection equipment Application Related equipment, part

Please check the type/dimensions/specifications of the part 901 in the Vacuum Tweezers - Portable Chip Testing Device series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)