(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Inside Lock, Silver Latch VD

Inside Lock, Silver Latch VD

Silver Latch VD.
It is one of the popular equipment for locking a door, a padlock can rotate 360 degrees to fit with a hasp.
, moreover, this equipment comes up with a hole for using with a keylock
[Features]
• It has 2 components: a padlock and a hasp
• Easy and convenient for installation (Use screw only 6 pcs)
• Dimension
Padlock (W x L): 15 x 29 mm.
Hasp (W x L): 15 x 12 mm.
• Material: Stainless steel (SUS304)
[Applications]
For closing wooden doors and toolboxes, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VD-009

 
Part Number
VD-009
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 13.43

1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Material Iron Finish Baked Paint Finish Size a(mm) 29
Size b(mm) 5 Size c(mm) 12 Size d(mm) 15
Accessory With mounting wooden screw

Please check the type/dimensions/specifications of the part VD-009 in the Inside Lock, Silver Latch VD series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)