(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Stainless Steel Plate Latch VC

Stainless Steel Plate Latch VC

For simple door locks for wooden doors and furniture

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

VC-058

Part Number
VC-058
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 42.42

1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Material SUS304 Stainless Finish GB bronze plating Size a(mm) 70
Size b(mm) 50 Size c(mm) 20 Size d(mm) 50

Please check the type/dimensions/specifications of the part VC-058 in the Stainless Steel Plate Latch VC series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)