(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Turn Catch

Turn Catch

As a c connecting fitting of chain, wire, rope, etc., also joints of terminal fittings.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

OTC-5

Part Number
OTC-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 111.76

1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Type Ring Catch Code No. 2359 Material Stainless SUS304
Wire diameter D(mm) 5 Reference Applied Load(kgf) 40

Please check the type/dimensions/specifications of the part OTC-5 in the Turn Catch series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)